您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets duplex 1 3/4"x1 1/4" (28 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/duplex_sprockets_28b_2.prj},{NB=555177},{NAME=Sprocket duplex 1 3/4\"x1 1/4\" Z20},{Z=20},{DE=303.0},{DP=284.15},{CNSORDERNO=555177},{DM=180},{DMX=180.0},{D2=30},{A=120},{KG=42.02},{B2=88},{B1=28.8},{C=5},{R3=44},{CNSORDERNO2=102440020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
555165
Sprocket duplex 1 3/4"x1 ...
8
132.0
116.15
555165
74
30
120
4.75
88
28.8
5
44
555166
Sprocket duplex 1 3/4"x1 ...
9
146.0
129.96
555166
88
30
120
6.66
88
28.8
5
44
555167
Sprocket duplex 1 3/4"x1 ...
10
160.0
143.85
555167
100
30
120
8.79
88
28.8
5
44
555168
Sprocket duplex 1 3/4"x1 ...
11
174.0
157.77
555168
112
30
120
11.19
88
28.8
5
44
555169
Sprocket duplex 1 3/4"x1 ...
12
188.0
171.74
555169
125
30
120
13.91
88
28.8
5
44
555170
Sprocket duplex 1 3/4"x1 ...
13
204.0
185.75
555170
125
30
120
16.25
88
28.8
5
44
555171
Sprocket duplex 1 3/4"x1 ...
14
218.0
199.76
555171
125
30
120
18.81
88
28.8
5
44
555172
Sprocket duplex 1 3/4"x1 ...
15
232.0
213.79
555172
145
30
120
22.64
88
28.8
5
44
555173
Sprocket duplex 1 3/4"x1 ...
16
246.0
227.84
555173
160
30
120
26.52
88
28.8
5
44
555174
Sprocket duplex 1 3/4"x1 ...
17
260.0
241.90
555174
160
30
120
29.74
88
28.8
5
44
555175
Sprocket duplex 1 3/4"x1 ...
18
274.0
255.98
555175
160
30
120
33.17
88
28.8
5
44
555176
Sprocket duplex 1 3/4"x1 ...
19
289.0
270.06
555176
180
30
120
38.14
88
28.8
5
44
555177
Sprocket duplex 1 3/4"x1 ...
20
303.0
284.15
555177
180
30
120
42.02
88
28.8
5
44
555178
Sprocket duplex 1 3/4"x1 ...
21
317.0
298.24
555178
180
30
120
49.10
88
28.8
5
44
555179
Sprocket duplex 1 3/4"x1 ...
22
331.0
312.34
555179
*180
30
120
50.40
88
28.8
5
44
555180
Sprocket duplex 1 3/4"x1 ...
23
345.0
326.44
555180
*180
30
120
54.92
88
28.8
5
44
555181
Sprocket duplex 1 3/4"x1 ...
25
373.0
354.66
555181
*180
30
120
64.62
88
28.8
5
44
555182
Sprocket duplex 1 3/4"x1 ...
26
387.0
368.77
555182
*180
40
120
69.28
88
28.8
5
44
555183
Sprocket duplex 1 3/4"x1 ...
28
416.0
397.00
555183
*180
40
120
80.28
88
28.8
5
44
555184
Sprocket duplex 1 3/4"x1 ...
30
444.0
425.24
555184
*180
40
120
92.17
88
28.8
5
44
555185
Sprocket duplex 1 3/4"x1 ...
35
514.0
495.88
555185
*200
40
120
127.17
88
28.8
5
44
555186
Sprocket duplex 1 3/4"x1 ...
38
557.0
538.27
555186
*200
40
120
149.90
88
28.8
5
44
555187
Sprocket duplex 1 3/4"x1 ...
40
585.0
566.54
555187
*200
40
120
167.15
88
28.8
5
44
555188
Sprocket duplex 1 3/4"x1 ...
45
656.0
637.22
555188
*200
40
150
218.10
88
28.8
5
44
555189
Sprocket duplex 1 3/4"x1 ...
50
726.0
707.91
555189
*200
40
150
267.99
88
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sprockets for taper bush duplex 1"x17,02mm (16 B-2)
Haberkorn
19.07.2021
Sprockets duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Duplex roller chains - Duplex roller chains DIN 8187-1, ISO 606-1982 Europe...
Ketten Fuchs
22.09.2021
Duplex sprockets 28B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Sprockets for taper bush simplex 3/8"x7/32" (06 B-1)
Haberkorn
19.07.2021
Duplex chains with straight plates - Roller chains with straight plates ''S...
BEA Ingranaggi
06.07.2020
Sprockets with hardened teeth duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
Sprockets ASA 60 duplex 19,05 x 12,7 mm (12 A-2)
Haberkorn
19.07.2021
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Sprocket 3/4" x 7/16" - 3/4 x 7/16" aus Stahl, für Rollenkette nach DIN 818...
Ketten Fuchs
22.09.2021
Sprockets simplex 1/2"x1/8" (081-1)
Haberkorn
19.07.2021
Roller chains standard duplex DIN 8188
Haberkorn
22.02.2022
Sprockets duplex 1/2"x5/16" (08 B-2)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表