您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels duplex 1 3/4"x1 1/4" (28 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_28b_2.prj},{NB=555259},{NAME=Plate wheel duplex 1 3/4\"x1 1/4\" Z20},{Z=20},{DE=303.0},{DP=284.15},{CNSORDERNO=555259},{D2=30},{KG=35.87},{B2=88.4},{B1=28.8},{C=5},{R3=44},{CNSORDERNO2=202440020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
555247
Plate wheel duplex 1 3/4"...
8
132.0
116.15
555247
25
4.01
88.4
28.8
5
44
555248
Plate wheel duplex 1 3/4"...
9
146.0
129.96
555248
25
5.48
88.4
28.8
5
44
555249
Plate wheel duplex 1 3/4"...
10
160.0
143.85
555249
25
7.17
88.4
28.8
5
44
555250
Plate wheel duplex 1 3/4"...
11
174.0
157.77
555250
30
8.92
88.4
28.8
5
44
555251
Plate wheel duplex 1 3/4"...
12
188.0
171.74
555251
30
11.04
88.4
28.8
5
44
555252
Plate wheel duplex 1 3/4"...
13
204.0
185.75
555252
30
13.38
88.4
28.8
5
44
555253
Plate wheel duplex 1 3/4"...
14
218.0
199.76
555253
30
15.94
88.4
28.8
5
44
555254
Plate wheel duplex 1 3/4"...
15
232.0
213.79
555254
30
18.72
88.4
28.8
5
44
555255
Plate wheel duplex 1 3/4"...
16
246.0
227.84
555255
30
21.71
88.4
28.8
5
44
555256
Plate wheel duplex 1 3/4"...
17
260.0
241.90
555256
30
24.92
88.4
28.8
5
44
555257
Plate wheel duplex 1 3/4"...
18
274.0
255.98
555257
30
28.36
88.4
28.8
5
44
555258
Plate wheel duplex 1 3/4"...
19
289.0
270.06
555258
30
32.00
88.4
28.8
5
44
555259
Plate wheel duplex 1 3/4"...
20
303.0
284.15
555259
30
35.87
88.4
28.8
5
44
555260
Plate wheel duplex 1 3/4"...
21
317.0
298.24
555260
30
39.96
88.4
28.8
5
44
555261
Plate wheel duplex 1 3/4"...
22
331.0
312.34
555261
30
44.26
88.4
28.8
5
44
555262
Plate wheel duplex 1 3/4"...
23
345.0
326.44
555262
30
48.78
88.4
28.8
5
44
555263
Plate wheel duplex 1 3/4"...
25
373.0
354.66
555263
30
58.50
88.4
28.8
5
44
555264
Plate wheel duplex 1 3/4"...
26
387.0
368.77
555264
40
63.28
88.4
28.8
5
44
555265
Plate wheel duplex 1 3/4"...
28
416.0
397.00
555265
40
74.29
88.4
28.8
5
44
555266
Plate wheel duplex 1 3/4"...
30
444.0
425.24
555266
40
86.17
88.4
28.8
5
44
555267
Plate wheel duplex 1 3/4"...
35
514.0
495.88
555267
40
119.69
88.4
28.8
5
44
555268
Plate wheel duplex 1 3/4"...
38
557.0
538.27
555268
40
142.42
88.4
28.8
5
44
555269
Plate wheel duplex 1 3/4"...
40
585.0
566.54
555269
40
158.67
88.4
28.8
5
44
555270
Plate wheel duplex 1 3/4"...
45
656.0
637.22
555270
40
203.10
88.4
28.8
5
44
555271
Plate wheel duplex 1 3/4"...
50
726.0
707.91
555271
40
252.99
88.4
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表