您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSL-B (x) - 直线摆动组合缸, x行程
Festo
产品 (A - Z)
D
DSL
Powered by
CAD模型選擇
{festo/parts/d/dsl/dsl_b_asmtab_x_hub.prj},{NB=556580 DSL-40-10-270-CC-A-S20-B---(0_0)},{GEW1=5205},{GEW2=170.0},{KDM=40},{AUSF3=0},{V1=45.000},{V2=35},{FD=40.000},{VER=2.000},{OWMAX=120},{AM=50},{B=45},{D1=20},{D2=25},{D3S2P=6.000},{D3S20P=9.728},{D4S2P=6.000},{D4S20P=7.000},{D5P=16},{D6=128},{D7P=8.000},{D8P=2},{D10=5.6},{D11=0},{E=83.5},{EEP=9.728},{H1=22.5},{H2=5.7},{H3=45.5},{L1=132.0},{L2=9},{L3=44.7},{L4=6.5},{L5=35.0},{L6=18},{L7=14.0},{L8=15.0},{TG=56.5},{VD=34.7},{WH=46},{ZB=243.5},{WKL=50},{SW1=19},{SW2=12.0},{SW3=8.0},{SW4=5.0},{PR=34.950},{SP=8.600},{FH=1.500},{KF=0.000},{TNR=556580},{TYP=DSL},{TYP2=DSL-40- -270-CC-A-S20-B},{AUSF=S20},{AUSF1=-},{AUSF2=CC},{HUBC=[10-200]},{D3S2=M6},{HUB=10},{HUBST=0},{OW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AUSF
活塞杆类型
ⁿ/ₐ
AUSF1
导向
ⁿ/ₐ
AUSF2
缓冲
ⁿ/ₐ
AM
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
D8
螺纹
ⁿ/ₐ
D10
[mm]
D11
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L10
[mm]
TG
[mm]
VD
[mm]
WH
[mm]
ZB
[mm]
WKL
[°]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
PF
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
556420 DSL-16-10-270-P-A-...
556420
DSL
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.728
556421 DSL-16-10-270-CC-A...
556421
DSL
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.730
556423 DSL-16-10-270-P-A-...
556423
DSL
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.728
556424 DSL-16-10-270-CC-A...
556424
DSL
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.730
556456 DSL-20-10-270-P-A-...
556456
DSL
20
S2
-
P
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.142
556457 DSL-20-10-270-CC-A...
556457
DSL
20
S2
-
CC
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.182
556459 DSL-20-10-270-P-A-...
556459
DSL
20
S20
-
P
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.142
556460 DSL-20-10-270-CC-A...
556460
DSL
20
S20
-
CC
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.182
556492 DSL-25-10-270-P-A-...
556492
DSL
25
S2
-
P
30
35
12
16
M5
M5
M10x1
82
M6
M2
4.2
0
57.0
M5
13.5
4.0
22.0
100.5
6
29.5
10.0
27.5
17
10.0
10.5
186.500
38.0
21.5
30
173.4
50
13
9.0
4.0
3.0
A4x4x25
1.577
556493 DSL-25-10-270-CC-A...
556493
DSL
25
S2
-
CC
30
35
12
16
M5
M5
M10x1
82
M6
M2
4.2
0
57.0
M5
13.5
4.0
22.0
100.5
6
29.5
10.0
27.5
17
10.0
10.5
186.500
38.0
21.5
30
173.4
50
13
9.0
4.0
3.0
A4x4x25
1.672
556495 DSL-25-10-270-P-A-...
556495
DSL
25
S20
-
P
30
35
12
16
M5
M5
M10x1
82
M6
M2
4.2
0
57.0
M5
13.5
4.0
22.0
100.5
6
29.5
10.0
27.5
17
10.0
10.5
186.500
38.0
21.5
30
173.4
50
13
9.0
4.0
3.0
A4x4x25
1.577
556496 DSL-25-10-270-CC-A...
556496
DSL
25
S20
-
CC
30
35
12
16
M5
M5
M12x1
104
M8
M2
4.2
0
72.0
G1/8
18.0
6.0
30.5
111.0
9
39.5
12.5
28.5
21
12.5
12.0
186.500
46.5
28.5
37
205.0
50
15
10.0
5.0
4.0
A4x4x25
1.672
556528 DSL-32-10-270-P-A-...
556528
DSL
32
S2
-
P
40
40
16
20
M5
M5
M12x1
104
M8
M2
4.2
0
72.0
G1/8
18.0
6.0
30.5
111.0
9
39.5
12.5
28.5
21
12.5
12.0
224.000
46.5
28.5
37
205.0
50
15
10.0
5.0
4.0
A5x5x36
3.094
556529 DSL-32-10-270-CC-A...
556529
DSL
32
S2
-
CC
40
40
16
20
M5
M5
M12x1
104
M8
M2
4.2
0
72.0
G1/8
18.0
6.0
30.5
111.0
9
39.5
12.5
28.5
21
12.5
12.0
224.000
46.5
28.5
37
205.0
50
15
10.0
5.0
4.0
A5x5x36
3.129
556531 DSL-32-10-270-P-A-...
556531
DSL
32
S20
-
P
40
40
16
20
M5
M5
M12x1
104
M8
M2
4.2
0
72.0
G1/8
18.0
6.0
30.5
111.0
9
39.5
12.5
28.5
21
12.5
12.0
224.000
46.5
28.5
37
205.0
50
15
10.0
5.0
4.0
A5x5x36
3.094
556532 DSL-32-10-270-CC-A...
556532
DSL
32
S20
-
CC
40
40
16
20
M5
M5
M12x1
104
M8
M2
4.2
0
72.0
G1/8
18.0
6.0
30.5
111.0
9
39.5
12.5
28.5
21
12.5
12.0
224.000
46.5
28.5
37
205.0
50
15
10.0
5.0
4.0
A5x5x36
3.129
556576 DSL-40-10-270-P-A-...
556576
DSL
40
S2
-
P
50
45
20
25
M6
M6
M16x1
128
M8
M2
5.6
0
83.5
G1/8
22.5
5.7
45.5
132.0
9
44.7
6.5
35.0
18
14.0
15.0
263.000
56.5
34.7
46
243.5
50
19
12.0
8.0
5.0
A6x6x45
5.320
556577 DSL-40-10-270-CC-A...
556577
DSL
40
S2
-
CC
50
45
20
25
M6
M6
M16x1
128
M8
M2
5.6
0
83.5
G1/8
22.5
5.7
45.5
132.0
9
44.7
6.5
35.0
18
14.0
15.0
263.000
56.5
34.7
46
243.5
50
19
12.0
8.0
5.0
A6x6x45
5.375
556579 DSL-40-10-270-P-A-...
556579
DSL
40
S20
-
P
50
45
20
25
M7
M7
M16x1
128
M8
M2
5.6
0
83.5
G1/8
22.5
5.7
45.5
132.0
9
44.7
6.5
35.0
18
14.0
15.0
263.000
56.5
34.7
46
243.5
50
19
12.0
8.0
5.0
A6x6x45
5.320
556580 DSL-40-10-270-CC-A...
556580
DSL
40
S20
-
CC
50
45
20
25
M7
M7
M16x1
128
M8
M2
5.6
0
83.5
G1/8
22.5
5.7
45.5
132.0
9
44.7
6.5
35.0
18
14.0
15.0
263.000
56.5
34.7
46
243.5
50
19
12.0
8.0
5.0
A6x6x45
5.375
556612 DSL-16-10-270-P-A-...
556612
DSL
16
S2
KF
P
20
0
8
10
-
M3
M8x1
58
-
M2
2.5
6
38.0
M5
8.8
4.6
23.7
104.0
6
22.5
9.0
18.0
0
9.0
0.0
0.000
0.0
22.0
28
159.6
60
10
5.5
2.5
2.5
A2x2x16
0.778
556613 DSL-16-10-270-CC-A...
556613
DSL
16
S2
KF
CC
20
0
8
10
-
M3
M8x1
58
-
M2
2.5
6
38.0
M5
8.8
4.6
23.7
104.0
6
22.5
9.0
18.0
0
9.0
0.0
0.000
0.0
22.0
28
159.6
60
10
5.5
2.5
2.5
A2x2x16
0.780
556615 DSL-16-10-270-P-A-...
556615
DSL
16
S20
KF
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
6
38.0
M5
8.8
4.6
23.7
104.0
6
22.5
9.0
18.0
0
9.0
0.0
198.000
0.0
22.0
28
159.6
60
10
5.5
2.5
2.5
A2x2x16
0.778
556616 DSL-16-10-270-CC-A...
556616
DSL
16
S20
KF
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
6
38.0
M5
8.8
4.6
23.7
104.0
6
22.5
9.0
18.0
0
9.0
0.0
198.000
0.0
22.0
28
159.6
60
10
5.5
2.5
2.5
A2x2x16
0.780
556648 DSL-20-10-270-P-A-...
556648
DSL
20
S2
KF
P
23
30
10
12
-
M5
M10x1
69
M6
M2
3.2
8
50.0
M5
11.2
8.1
27.7
111.0
6
26.2
10.0
26.0
17
10.0
10.5
0.000
32.5
19.0
26
177.7
50
13
7.0
3.0
3.0
A3x3x18
1.232
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MXAM - membrane
Festo
29.01.2021
DSL-B - 直线摆动组合缸
Festo
22.08.2023
CRDSNU - 标准气缸
Festo
25.06.2024
DSAS - 圆形气缸
Festo
22.08.2023
CLR - 直线/摆动夹头
Festo
25.06.2024
DSM-xx-B - 限位挡块
Festo
22.08.2023
DSNU (USA) - 圆形气缸
Festo
25.06.2024
DWB variable stroke - 铰链气缸
Festo
22.08.2023
ESAQ - 圆形气缸
Festo
29.01.2021
DNCKE - 带夹紧单元的气缸
Festo
25.06.2024
DSBC (m) - 标准气缸, 模块化系统
Festo
25.06.2024
DSRL - 摆动驱动器
Festo
22.08.2023
EB - 气囊式气缸
Festo
22.08.2023
EBS - 气囊式气缸
Festo
24.05.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表