您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Main switch for distribution board
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Powered by
CAD模型選擇
{siemens/27/27-14/27-14-23/27-14-23-01.prj},{NB=5TL14320},{MANUID=5TL14320},{AAF646=MIN},{AAF837=MIN},{AAF835=MIN},{AAF726=32.0},{AAF836=4},{AAF862=10.0},{AAS574=32.0},{AAS575=0.7},{AAT083=4},{BAA211=70.0},{BAC076=0.0},{BAH005=440},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85361050},{SUPPLIERALTNO=5TL1432-0},{IMAGE=../../../_pool_/c5/4d/p_i202_xx_07843p.png},{DESCSHORT=OFF switch 32 A 4-pole.},{DESCLONG=off switch 32A 4-pole},{EAN=4001869469072},{MANUNAME=Siemens},{MANUTYPEDESC=off switch 32A 4-pole},{AAF860=Not applicable},{AAF861=false},{AAG331=Not applicable},{BAD176=false},{BAD899=},{BAD915=AC},{BAD925=Not applicable},{BAG975=Other},{COO=CN},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAF646
max. lamp power
[W]
AAF837
number of change-over contacts
ⁿ/ₐ
AAF835
number of normally closed contacts
ⁿ/ₐ
AAF726
rated current
[A]
AAF836
number of normally open contacts
ⁿ/ₐ
AAF860
lamp socket
ⁿ/ₐ
AAF861
forced segregation (according to norm)
ⁿ/ₐ
AAF862
short-circuit breaking capacity
[kA]
AAG331
color of lamp hood
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAT083
Width in units of measurement
ⁿ/ₐ
BAA211
Installation depth
[mm]
BAC076
Rated switching capacity
[kA]
BAD176
Signal lamp present
ⁿ/ₐ
BAD899
Design of control element
ⁿ/ₐ
BAD915
Voltage type
ⁿ/ₐ
BAD925
Design of radiation source
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
BAH005
Rated voltage
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
5TE8161
5TE8161
5TE8161
Two-way switch 20 A 1 W
Two-way switch 20 A 1 CO
4001869210018
Siemens
Two-way switch 20 A 1 CO
1
20.0
Not applicable
false
10.0
Not applicable
20.0
0.7
1
70.0
0.0
false
Selective switch
AC
Not applicable
Other
230
1
1
1
RO
85362010
5TE81013
5TE81013
5TE8101-3
20 A 1 NO control switch ...
Control switch 20 A 1 NO ...
4001869215556
Siemens
Control switch 20 A 1 NO ...
0.35
20.0
1
Not applicable
false
10.0
White
20.0
0.7
1
70.0
0.0
true
off switch with control l...
AC
Without
Other
48
1
1
1
RO
85362010
5TE8111
5TE8111
5TE8111
Off switch 20 A 1 NO
OFF switch 20 A 1 NO
4001869210063
Siemens
OFF switch 20 A 1 NO
20.0
1
Not applicable
false
10.0
Not applicable
20.0
0.7
1
70.0
0.0
false
Switch-off
AC
Not applicable
Other
230
1
1
1
RO
85362010
5TE8141
5TE8141
5TE8141
Group switch 20 A 1 group
Group switch 20 A 1 group
4001869209968
Siemens
Group switch 20 A 1 group
20.0
Not applicable
false
10.0
Not applicable
20.0
0.7
1
74.0
0.0
false
Group switch
AC
Not applicable
Other
230
1
1
1
RO
85362010
5TE8151
5TE8151
5TE8151
Two-way switch 20 A 1 NO ...
Two-way switch 20 A 1 NO ...
4001869209982
Siemens
Two-way switch 20 A 1 NO ...
1
20.0
1
Not applicable
false
10.0
Not applicable
20.0
0.7
1
70.0
0.0
false
Selective switch
AC
Not applicable
Other
400
1
1
1
RO
85362010
5TE8211
5TE8211
5TE8211
Off switch 32 A 1 NO term...
OFF switch 32 A 1 NO Term...
4001869210117
Siemens
OFF switch 32 A 1 NO Term...
32.0
1
Not applicable
false
10.0
Not applicable
32.0
0.7
1
70.0
0.0
false
Switch-off
AC
Not applicable
Other
230
1
1
1
RO
85362010
5TE8101
5TE8101
5TE8101
20 A 1 NO control switch ...
Control switch 20 A 1 NO ...
4001869209920
Siemens
Control switch 20 A 1 NO ...
0.35
20.0
1
Not applicable
false
10.0
White
20.0
0.7
1
70.0
0.0
true
off switch with control l...
AC
Without
Other
230
1
1
1
RO
85362010
5TL11320
5TL11320
5TL1132-0
OFF switch 32 A 1-pole.
off switch 32A 1-pole
4001869468778
Siemens
off switch 32A 1-pole
32.0
1
Not applicable
false
10.0
Not applicable
32.0
0.7
1
70.0
0.0
false
AC
Not applicable
Other
250
1
1
1
CN
85361050
5TL12320
5TL12320
5TL1232-0
OFF switch 32 A 2-pole.
off switch 32A 2-pole
4001869468853
Siemens
off switch 32A 2-pole
32.0
2
Not applicable
false
10.0
Not applicable
32.0
0.7
2
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL13630
5TL13630
5TL1363-0
OFF switch 63 A 3-pole.
off switch 63A 3-pole
4001869468952
Siemens
off switch 63A 3-pole
63.0
3
Not applicable
false
10.0
Not applicable
63.0
2.2
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL14910
5TL14910
5TL1491-0
OFF switch 100 A 4-pole.
off switch 100A 4-pole
4001869469119
Siemens
off switch 100A 4-pole
100.0
4
Not applicable
false
10.0
Not applicable
100.0
5.5
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL14920
5TL14920
5TL1492-0
OFF switch 125 A 4-pole.
off switch 125A 4-pole
4001869469126
Siemens
off switch 125A 4-pole
125.0
4
Not applicable
false
10.0
Not applicable
125.0
8.6
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL13631
5TL13631
5TL1363-1
OFF switch 63 A 3-pole, w...
off switch 63A 3-pole, wi...
4001869468914
Siemens
off switch 63A 3-pole, wi...
63.0
3
Not applicable
false
10.0
Not applicable
63.0
2.2
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL13800
5TL13800
5TL1380-0
OFF switch 80 A 3-pole.
off switch 80A 3-pole
4001869468969
Siemens
off switch 80A 3-pole
80.0
3
Not applicable
false
10.0
Not applicable
80.0
3.5
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL13910
5TL13910
5TL1391-0
OFF switch 100 A 3-pole.
off switch 100A 3-pole
4001869468976
Siemens
off switch 100A 3-pole
100.0
3
Not applicable
false
10.0
Not applicable
100.0
5.5
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL13911
5TL13911
5TL1391-1
OFF switch 100 A 3-pole, ...
off switch 100A 3-pole, w...
4001869468921
Siemens
off switch 100A 3-pole, w...
100.0
3
Not applicable
false
10.0
Not applicable
100.0
5.5
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL13920
5TL13920
5TL1392-0
OFF switch 125 A 3-pole.
off switch 125A 3-pole
4001869468983
Siemens
off switch 125A 3-pole
125.0
3
Not applicable
false
10.0
Not applicable
125.0
8.6
3
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL14320
5TL14320
5TL1432-0
OFF switch 32 A 4-pole.
off switch 32A 4-pole
4001869469072
Siemens
off switch 32A 4-pole
32.0
4
Not applicable
false
10.0
Not applicable
32.0
0.7
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL14400
5TL14400
5TL1440-0
OFF switch 40 A 4-pole.
off switch 40A 4-pole
4001869469089
Siemens
off switch 40A 4-pole
40.0
4
Not applicable
false
10.0
Not applicable
40.0
0.9
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL14630
5TL14630
5TL1463-0
OFF switch 63 A 4-pole.
off switch 63A 4-pole
4001869469096
Siemens
off switch 63A 4-pole
63.0
4
Not applicable
false
10.0
Not applicable
63.0
2.2
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361050
5TL14800
5TL14800
5TL1480-0
OFF switch 80 A 4-pole.
off switch 80A 4-pole
4001869469102
Siemens
off switch 80A 4-pole
80.0
4
Not applicable
false
10.0
Not applicable
80.0
3.5
4
70.0
0.0
false
AC
Not applicable
Other
440
1
1
1
CN
85361090
5TL11400
5TL11400
5TL1140-0
OFF switch 40 A 1-pole.
off switch 40A 1-pole
4001869468785
Siemens
off switch 40A 1-pole
40.0
1
Not applicable
false
10.0
Not applicable
40.0
0.9
1
70.0
0.0
false
AC
Not applicable
Other
250
1
1
1
CN
85361050
5TL11630
5TL11630
5TL1163-0
OFF switch 63 A 1-pole.
off switch 63A 1-pole
4001869468792
Siemens
off switch 63A 1-pole
63.0
1
Not applicable
false
10.0
Not applicable
63.0
2.2
1
70.0
0.0
false
AC
Not applicable
Other
250
1
1
1
CN
85361050
5TL11631
5TL11631
5TL1163-1
OFF switch 63 A 1-pole, w...
off switch 63A 1-pole, wi...
4001869468754
Siemens
off switch 63A 1-pole, wi...
63.0
1
Not applicable
false
10.0
Not applicable
63.0
2.2
1
70.0
0.0
false
AC
Not applicable
Other
250
1
1
1
CN
85361050
5TL11800
5TL11800
5TL1180-0
OFF switch 80 A 1-pole.
off switch 80A 1-pole
4001869468808
Siemens
off switch 80A 1-pole
80.0
1
Not applicable
false
10.0
Not applicable
80.0
3.5
1
70.0
0.0
false
AC
Not applicable
Other
250
1
1
1
CN
85361090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表