您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
bellow 70-660mm - Serie 9109
PARKER AUTOMATION DIVISION EUROPE
Actuators
Air bellows
Powered by
CAD模型選擇
{parker_origa/aktorik/balgzylinder/balg.prj},{NB=8 x 1 (50)},{ZYL=200.00},{SIZE=10},{CUPS=Stahl},{VERSION=0},{A=184.00},{ESTAT=200.00},{EMAX=230.00},{NMIN=245.00},{B=155.50},{M=4 x M10},{F=0.00},{AIR=G1/2},{PRESSTAT=10.00},{PRESDYN=8.00},{PRESREC=5.50},{M1=10.00},{ZYL1=200.00},{S1=20.955},{B1=14.50},{B3=11.11},{B4=130.00},{B5=MIN},{B6=30.00},{B7=95.00},{B8=16.50},{B9=26.43},{B11=30.50},{B10=156.50},{B12=143.00},{LAU=2.00},{LAU2=5.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ZYL
Cylinder diameter
[mm]
TYPE
ⁿ/ₐ
CUPS
Material
ⁿ/ₐ
WEIGHT
[kg]
MAXSTROKE
[mm]
HMIN
[mm]
HSTAT
[mm]
HMAX
[mm]
HREC
[mm]
H2REC
[mm]
A
[mm]
ESTAT
[mm]
EMAX
[mm]
NMIN
[mm]
B
[mm]
M
ⁿ/ₐ
F
[mm]
AIR
ⁿ/ₐ
PRESSTAT
max static pressure
[bar]
PRESDYN
max. dynamic pressure
[bar]
PRESREC
recommended dynamic pressure
[bar]
L
Screw length
[mm]
LAU2
[mm]
2 3/4 x 1 (10)
70.00
2 3/4 x 1
Alu
0.350
50.000
65.000
90.000
115.000
105.000
60.000
78.00
70.00
80.00
95.00
36.00
2 x M6
7.50
G1/4
10.00
8.00
5.50
0.000
1.00
4 1/2 x 1 (20)
110.00
4 1/2 x 1
Alu
0.800
45.000
45.000
65.000
90.000
80.000
70.000
110.00
110.00
125.00
140.00
93.00
3 x M6
7.50
G3/8
10.00
8.00
5.50
0.000
2.00
6 x 1 (30)
150.00
6 x 1
Alu
2.000
55.000
55.000
80.000
110.000
100.000
90.000
152.50
150.00
175.00
190.00
127.00
4 x M8
10.00
G1/2
10.00
8.00
5.50
0.000
3.00
6 x 1 (40)
150.00
6 x 1
steel
2.500
55.000
50.000
80.000
105.000
95.000
85.000
155.00
150.00
175.00
190.00
127.00
4 x M10
0.00
G1/2
10.00
8.00
5.50
28.500
4.00
8 x 1 (50)
200.00
8 x 1
steel
3.050
75.000
50.000
90.000
125.000
115.000
100.000
184.00
200.00
230.00
245.00
155.50
4 x M10
0.00
G1/2
10.00
8.00
5.50
29.500
5.00
10 x 1 (60)
250.00
10 x 1
steel
3.900
100.000
50.000
100.000
150.000
135.000
120.000
210.00
250.00
280.00
300.00
181.00
4 x M10
0.00
G1/2
10.00
8.00
5.50
29.500
6.00
12 x 1 (70)
300.00
12 x 1
steel
5.200
100.000
50.000
100.000
150.000
135.000
120.000
260.00
300.00
330.00
350.00
231.80
4 x M10
0.00
G1/2
10.00
8.00
5.50
27.500
7.00
14 1/2 x 1 (80)
370.00
14 1/2 x 1
steel
6.900
115.000
50.000
110.000
165.000
150.000
130.000
310.00
370.00
395.00
425.00
282.50
4 x M10
0.00
G1/2
10.00
8.00
5.50
29.500
8.00
16 x 1 (90)
410.00
16 x 1
steel
7.000
250.000
75.000
200.000
325.000
300.000
150.000
310.00
410.00
440.00
460.00
282.50
4 x M10
0.00
G1/2
10.00
8.00
5.50
29.500
9.00
21 1/2 x 2 (100)
550.00
21 x 1/2 x 2
Alu
20.600
300.000
90.000
200.000
390.000
350.000
300.000
498.50
550.00
580.00
630.00
470.00
6 x M10
9.00
G3/4
10.00
7.00
5.50
0.000
10.00
26 x 2 (110)
660.00
26 x 2
Alu
23.700
410.000
90.000
200.000
500.000
425.000
350.000
601.00
660.00
700.00
750.00
470.00
6 x M10
9.00
G3/4
10.00
8.00
5.50
0.000
11.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Air bellows - Serie SP
PARKER AUTOMATION DIVISION EUROPE
23.06.2020
A02.01 Form 1 - Special cable strip
IMS UNIVERSAL Fastening elements
21.03.2022
A07.05 Form 1 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
D12.01 Form 2 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
D17.01 - A2 Screw with flange head similar to DIN 7981 B
IMS UNIVERSAL Fastening elements
21.03.2022
A04.06 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
D20.03 - Plastic blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
D20.04 - Plastic blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
A07.02 Form 2 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
A07.03 Form 2 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
A07.05 Form 4 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
A03.01 Form 3 - Pipe holder
IMS UNIVERSAL Fastening elements
21.03.2022
A07.06 Form 2 - Turnable pipe and cable holder
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表