您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex connecting link for ISO chain Bea - Connecting link and offset link for roller chains ''Bea''
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for ISO chain Bea
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/connecting_links_for_iso_chain_bea/triplex_c_l_for_iso_chain_bea.prj},{NB=610119326},{ISO=12B-3},{P=19.050},{TYPE=1},{CNSORDERNO=610119326},{A=32.800},{B=5.700},{C=1.800},{D=16.300},{E=9.700},{F=19.050},{G=1.400},{H=62.700},{I=2.500},{L=1.000},{L1=0.000},{M=4.100},{M1=0.000},{N=5.900},{O=10.700},{PX=31.300},{Q=2.200},{R=13.400},{S=2.200},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
610109326
06B-3
9.525
4
610109326
610112326
08B-3
12.700
1
610112326
610115326
10B-3
15.875
1
610115326
610119326
12B-3
19.050
1
610119326
610125326
16B-3
25.400
1
610125326
610131326
20B-3
31.750
2
610131326
610138326
24B-3
38.100
2
610138326
610144326
28B-3
44.450
2
610144326
610150326
32B-3
50.800
2
610150326
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表