您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.14 - Sinter wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_14_2.prj},{NB=VA_Platte_63821},{IDENTNR=63821},{WERKSTOFF=Sinter},{L1=300},{B1=100},{S=20},{L2=40},{L3=105},{L3X=105},{L4=195},{L4X=195},{L5=275},{L5X=275},{B2=-},{B2X=0},{T=13},{D1=13.5},{D2=20},{FORM=E},{VERS=5},{V=2},{ZS=M12x25},{STK=4},{S1=13},{R=2},{R1=5},{GEWICHT=4.62},{CTN=84833080}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
L1
±0.2
[mm]
B1
±0.2
[mm]
S
-0.02
[mm]
L2
±0.2
[mm]
L3
±0.2
[mm]
L4
±0.2
[mm]
L5
±0.2
[mm]
B2
±0.2
[mm]
T
+0.5
[mm]
D1
H13
[mm]
D2
H13
[mm]
FORM
Style
ⁿ/ₐ
ZS
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
STK
Number of screwholes
[Stk]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63717
63717
Sinter
80
50
20
25
55
-
-
-
9
9.0
15
A
M8x25
2
0.62
84833080
63718
63718
Sinter
100
50
20
25
75
-
-
-
13
13.5
20
A
M12x25
2
0.77
84833080
63719
63719
Sinter
125
50
20
25
100
-
-
-
13
13.5
20
A
M12x25
2
0.96
84833080
63720
63720
Sinter
160
50
20
25
135
-
-
-
13
13.5
20
A
M12x25
2
1.23
84833080
63721
63721
Sinter
200
50
20
25
175
-
-
-
13
13.5
20
A
M12x25
2
1.54
84833080
63722
63722
Sinter
250
50
20
25
85
165
225
-
13
13.5
20
E
M12x25
4
1.93
84833080
63723
63723
Sinter
300
50
20
25
105
195
275
-
13
13.5
20
E
M12x25
4
2.31
84833080
63724
63724
Sinter
350
50
20
25
125
225
325
-
13
13.5
20
E
M12x25
4
2.70
84833080
63725
63725
Sinter
400
50
20
25
145
255
375
-
13
13.5
20
E
M12x25
4
3.08
84833080
63726
63726
Sinter
450
50
20
25
165
285
425
-
13
13.5
20
E
M12x25
4
3.47
84833080
63727
63727
Sinter
500
50
20
25
175
325
475
-
13
13.5
20
E
M12x25
4
3.85
84833080
63728
63728
Sinter
50
80
20
25
-
-
-
30
9
9.0
15
B
M8x25
2
0.62
84833080
63729
63729
Sinter
80
80
20
25
55
-
-
-
13
13.5
20
A
M12x25
2
0.99
84833080
63730
63730
Sinter
100
80
20
25
75
-
-
-
13
13.5
20
A
M12x25
2
1.23
84833080
63731
63731
Sinter
125
80
20
25
100
-
-
-
13
13.5
20
A
M12x25
2
1.54
84833080
63732
63732
Sinter
160
80
20
25
135
-
-
-
13
13.5
20
A
M12x25
2
1.97
84833080
63733
63733
Sinter
200
80
20
25
175
-
-
-
13
13.5
20
A
M12x25
2
2.46
84833080
63734
63734
Sinter
250
80
20
40
210
-
-
-
13
13.5
20
A
M12x25
2
3.08
84833080
63735
63735
Sinter
315
80
20
40
275
-
-
-
13
13.5
20
A
M12x25
2
3.88
84833080
63736
63736
Sinter
250
80
20
25
85
165
225
-
13
13.5
20
E
M12x25
4
3.08
84833080
63737
63737
Sinter
300
80
20
25
105
195
275
-
13
13.5
20
E
M12x25
4
3.70
84833080
63738
63738
Sinter
350
80
20
25
125
225
325
-
13
13.5
20
E
M12x25
4
4.31
84833080
63739
63739
Sinter
400
80
20
25
145
255
375
-
13
13.5
20
E
M12x25
4
4.93
84833080
63740
63740
Sinter
450
80
20
25
165
285
425
-
13
13.5
20
E
M12x25
4
5.54
84833080
63741
63741
Sinter
500
80
20
25
175
325
475
-
13
13.5
20
E
M12x25
4
6.16
84833080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8.9 - Cover strips with screwed-on wear plates WF750/1A
voestalpine
15.06.2023
Dummy EPS mini gantry h PDL30+PDL40 PEL20 ES20 - Electrical portal-hanging
Afag
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表