您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
64CC - "TR" polyurethane wheels, cast iron centre, ball bearing bore
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64wheels/64_cc_asmtab.prj},{NB=642155},{COD=642155},{D=180},{F=50},{DD=20},{L=55},{LL=47},{M=14},{SL=1100},{RR=350},{LC1=900},{LC2=720},{W=3.02},{PPATH=64_cc_asmtpl.prj},{INFO=Technical description},{VER=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
642181
642181
80
20
12
18
32
14
200
150
150
120
0.45
642151
642151
80
28
12
32
28
8
370
190
280
220
0.51
642152
642152
100
38
15
40
35
11
500
220
380
300
1.02
642153
642153
125
38
15
40
35
11
600
240
450
360
1.45
642163
642163
125
50
20
55
47
14
800
270
550
440
1.98
642363
642363
125
50
25
55
47
14
800
270
550
440
1.96
642103
642103
125
60
20
58
47
15
800
250
600
480
2.86
642154
642154
150
50
20
55
47
14
910
290
700
560
2.50
642354
642354
150
50
25
55
47
14
910
290
700
560
2.48
642104
642104
150
60
20
58
47
15
1400
350
850
680
2.83
642124
642124
150
80
25
88
62
18
1700
400
1000
800
5.69
642164
642164
160
50
20
55
47
14
1000
300
750
600
2.65
642364
642364
160
50
25
55
47
14
1000
300
750
600
2.63
642155
642155
180
50
20
55
47
14
1100
350
900
720
3.02
642156
642156
200
50
20
55
47
14
1500
380
1000
800
3.65
642356
642356
200
50
25
55
47
14
1500
380
1000
800
3.63
642166
642166
200
80
25
86
62
17
2000
450
1600
1300
7.26
642366
642366
200
80
30
86
62
17
2000
450
1600
1300
7.24
642147
642147
250
50
20
55
52
15
1750
400
1000
960
7.00
642157
642157
250
60
25
65
62
17
2500
480
1500
1200
8.13
642357
642357
250
60
30
65
62
17
2500
480
1500
1200
8.10
642167
642167
250
80
25
86
62
17
2800
500
1900
1500
9.81
642367
642367
250
80
30
86
62
17
2800
500
1900
1500
9.80
642158
642158
300
60
30
65
62
17
3200
550
1750
1400
11.43
642168
642168
300
80
30
86
62
17
3400
600
2300
1800
13.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
65ALCC - "TR" polyurethane wheels, aluminium centre, ball bearing bore
Tellurerota
06.05.2024
64SC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing f...
Tellurerota
06.05.2024
64CB - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
63CC - Vulkolan® wheels, cast iron centre, hub with ball bearing bore
Tellurerota
06.05.2024
65HTALCC - "TR" high thickness polyurethane wheels, aluminium and cast iron...
Tellurerota
06.05.2024
68PCC - Polyamide 6 solid wheels for heavy loads, ball bearing bore
Tellurerota
06.05.2024
SRP/EE HD - "TR" polyurethane wheels, swivel top plate bracket type "EE HD"
Tellurerota
06.05.2024
B6_ _ _ZZC3 - Deep Groove Ball Bearings -Double Shielded with C3 Clearance-
Misumi
29.05.2023
74CC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing ...
Tellurerota
06.05.2024
65GHCC - "TR" polyurethane wheels, cast iron centre, ball bearing bore
Tellurerota
06.05.2024
SRP/NL - "TR" polyurethane wheels, aluminium centre, swivel top plate brack...
Tellurerota
06.05.2024
63SC wheel - Vulkolan® wheels, cast iron centre, hub with ball bearing faci...
Tellurerota
06.05.2024
75CC - "TR" polyurethane transpallet rollers, steel centre, hub with ball b...
Tellurerota
06.05.2024
SRP/P - "TR" polyurethane wheels, swivel top plate bracket type "P"
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表