您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
64SC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64wheels/64_sc.prj},{NB=644164},{COD=644164},{D=160},{F=50},{DD=20},{L=55},{LL=47},{M=14},{SL=1000},{RR=300},{LC1=750},{LC2=600},{W=2.43},{D3DB=9},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
644181
644181
80
20
18
32
14
200
150
150
120
0.40
644151
644151
80
28
32
28
8
370
190
280
220
0.46
644152
644152
100
38
40
35
11
500
220
380
300
0.91
644153
644153
125
38
40
35
11
600
240
450
360
1.34
644163
644163
125
50
55
47
14
800
270
550
440
1.76
644103
644103
125
60
58
47
15
800
250
600
480
2.62
644154
644154
150
50
55
47
14
910
290
700
560
2.28
644104
644104
150
60
58
47
15
1400
350
850
680
2.59
644124
644124
150
80
88
62
18
1700
400
1000
800
5.19
644164
644164
160
50
55
47
14
1000
300
750
600
2.43
644155
644155
180
50
55
47
14
1100
350
900
720
2.80
644156
644156
200
50
55
47
14
1500
380
1000
800
3.43
644166
644166
200
80
86
62
17
2000
450
1600
1300
6.74
644147
644147
250
50
55
52
15
1750
400
1000
960
6.92
644157
644157
250
60
65
62
17
2500
480
1500
1200
7.61
644167
644167
250
80
86
62
17
2800
500
1900
1500
9.29
644158
644158
300
60
65
62
17
3200
550
1750
1400
10.96
644168
644168
300
80
86
62
17
3400
600
2300
1800
13.33
644178
644178
300
100
100
85
19
4200
650
2500
-
21.33
644139
644139
360
120
120
90
23
3800
750
2800
2200
30.50
644129
644129
400
100
120
110
28
4500
750
2800
2200
26.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
64CC - "TR" polyurethane wheels, cast iron centre, ball bearing bore
Tellurerota
06.05.2024
64CB - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
65GHSC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing...
Tellurerota
06.05.2024
63CC - Vulkolan® wheels, cast iron centre, hub with ball bearing bore
Tellurerota
06.05.2024
63SC - Vulkolan® wheels, forged steel centre, hub with ball bearing facilit...
Tellurerota
06.05.2024
65ALSC - "TR" polyurethane wheels, aluminium centre, hub with balle bearing...
Tellurerota
06.05.2024
SRP/EP - "TR" polyurethane wheels, swivel top plate bracket type "EP"
Tellurerota
06.05.2024
63SC wheel - Vulkolan® wheels, cast iron centre, hub with ball bearing faci...
Tellurerota
06.05.2024
64SCH - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
74SC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing ...
Tellurerota
06.05.2024
TCL TCM - Tri-Rod and Rotary Cylinder
AirTAC
17.01.2024
BLT51_61 - Magnet, rubber neodymium magnet, strong type
Yiheda 3D Electronic Gallery
09.05.2024
65ALCC - "TR" polyurethane wheels, aluminium centre, ball bearing bore
Tellurerota
06.05.2024
SF/P - "TR" polyurethane wheels, polyamide 6 centre, fixed bracket type "P"
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表