您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Simplex roller chains (works-standard) - Simplex roller chains (works-standard) / Agricultural roller chains according to ISO 487
Wippermann
Simplex roller chains (works-standard) / Agricultural roller chains according to ISO 487
Powered by
CAD模型選擇
{wippermann/einfach_rollenkette_werksnorm_rk_fuer_landmaschine/einfach_rollenkette_wn_rk_fur_lm_asmtab.prj},{NB=6601 0515 0000},{CNSORDERNO=6601 0515 0000},{INFO=PDF Katalog},{AUS=Standard},{WIP=515},{P=19.050},{B1=13.50},{B2=19.70},{B3=19.83},{D1=12.07},{D2=5.72},{G=16.2},{L1=28.6},{K=4.6},{F=1.12},{FBWIPP=35.0},{CNSMASSEXACT=1.67},{VG=11.12},{SA=3.00},{SI=3.10},{ECLASS=23-17-04-03},{ZTNR=73151190},{VER=1},{PPATH=assemblies/einfach_rollenkette_wn_rk_fur_lm_asmtpl.prj},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2601 455T 0030
2601 455T 0030
Standard chain
455 TL
9.525
5.72
8.53
8.66
6.35
3.28
9.0
13.5
3.3
0.28
9.0
0.41
11,12,15
23-17-04-03
73151190
2601 0018 0000
2601 0018 0000
Standard chain
18
12.700
4.88
9.30
9.43
7.75
4.18
11.2
14.4
1.5
0.39
17.5
0.55
11,12,15
23-17-04-03
73151190
6601 0460 0000
6601 0460 0000
Standard chain
460
12.700
5.21
8.70
8.93
8.51
4.45
11.8
15.0
3.9
0.39
18.2
0.62
11.15
23-17-04-03
73151190
6601 0515 0000
6601 0515 0000
Standard chain
515
19.050
13.50
19.70
19.83
12.07
5.72
16.2
28.6
4.6
1.12
35.0
1.67
11.12
23-17-04-03
73151190
2601 0517 0000
2601 0517 0000
Standard chain
517
19.050
11.68
17.00
17.13
12.07
6.10
18.1
24.9
3.6
1.05
40.0
1.51
11.12
23-17-04-03
73151190
6601 546b 0000
6601 546b 0000
Standard chain
546 b
25.400
12.70
20.00
20.20
14.00
7.50
22.5
30.0
5.4
1.48
58.0
2.14
11.12
23-17-04-03
73151190
6601 0547 0000
6601 0547 0000
Standard chain
547
25.400
12.70
21.07
21.27
15.88
8.28
21.0
30.9
5.4
1.74
63.0
2.50
11,12,111
23-17-04-03
73151190
2601 0577 0000
2601 0577 0000
Standard chain
577
35.000
19.60
27.00
27.20
19.05
10.19
26.0
40.0
6.1
2.74
85.0
2.90
111.12
23-17-04-03
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
03.02.2022
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
Simplex roller chains type series GL (straight plates) - Simplex roller cha...
Wippermann
05.12.2018
Hollow pin chains - Hollow pin chains from Type 1 to Type 3
Wippermann
05.12.2018
Connecting link - Connecting link No. 11 Simplex (American type)
Wippermann
05.12.2018
Sprockets for conveyor chains PASSO 50.8 RULLO 30 - Sprockets for conveyor ...
BEA Ingranaggi
06.07.2020
Duplex roller chains - Duplex roller chains according to ISO 606 (European ...
Wippermann
10.12.2018
KANA Stainless CHAIN
KANA (Katayama Chain)
29.06.2023
Simple roller chains - Simple roller chains, maintenance-free roller chains...
Ketten Fuchs
22.11.2013
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
Plate sprocket - Plate sprockets for simplex roller chains according to ISO...
Wippermann
02.02.2022
Simplex roller chains (works-standard) - Simplex roller chains (works-stand...
Wippermann
10.12.2018
Bent attachments, both sides - Type B2 RF bent attachments, both sides
Wippermann
14.01.2022
Double pitch roller chains - Double pitch roller chains according to ISO 12...
Wippermann
10.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表