您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
DPA+ - Differential pressure transducer
Thermokon
Pressure & Velocity
Air Pressure Sensors
Powered by
CAD模型選擇
{thermokon/pressure_velocity/air_pressure_sensors/dpa_plus_asmtab.prj},{NB=659420 DPA2500+ RS485 Modbus MultiRange (300)},{ARTNR=659420},{EL=0},{IDPIM3=4864},{BEZ=DPA2500+ RS485 Modbus MultiRange},{GGEO=},{GEOV=},{REF3D=DPA+ USE L},{BILD=dpa_plus_modbus_relais.png},{INFOWWW=link zur Website},{MESSG= Differenzdruck, Volumenstrom, Druck in Pa oder inchWC, Volumenstrom in m³/h oder cfm, optional parametrierbar über App oder uConfig},{AT= Differenzdruck-Messumformer},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, BUS, Jumper, DIP-Schalter},{S= Piezo-Messzelle},{AGSPA= 2x 0..10 V oder 0..5 V, einstellbar über Jumper, live-zero-Konfiguration über App oder uConfig, min. Last 10 kΩ},{AGST=---},{AGSK=---},{EG=---},{NTECH= RS485 Modbus},{FTECH=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
EG
Input
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
TEB1
Operating ranges temperature
ⁿ/ₐ
TEBG
Operating range temperature enclosure
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
EBD
Operating range pressure
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
MONTAGE
Mounting
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
659321 DPA250+ VV MultiRa...
DPA250+ VV MultiRange
659321
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
659369 DPA2500+ VV MultiR...
DPA2500+ VV MultiRange
659369
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
659376 DPA7000+ VV MultiR...
DPA7000+ VV MultiRange
659376
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
692397 DPA250+ VV AZ Mult...
DPA250+ VV AZ MultiRange
692397
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
720427 DPA250+ VV AZ Mult...
DPA250+ VV AZ MultiRange ...
720427
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
675970 DPA2500+ VV AZ Mul...
DPA2500+ VV AZ MultiRange
675970
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
675994 DPA7000+ VV AZ Mul...
DPA7000+ VV AZ MultiRange
675994
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
666978 DPA250+ AA MultiRa...
DPA250+ AA MultiRange
666978
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
666985 DPA2500+ AA MultiR...
DPA2500+ AA MultiRange
666985
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
666992 DPA7000+ AA MultiR...
DPA7000+ AA MultiRange
666992
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
691598 DPA250+ AA AZ Mult...
DPA250+ AA AZ MultiRange
691598
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
693981 DPA2500+ AA AZ Mul...
DPA2500+ AA AZ MultiRange
693981
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
705325 DPA7000+ AA AZ Mul...
DPA7000+ AA AZ MultiRange
705325
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
663687 DPA250+ VV MultiRa...
DPA250+ VV MultiRange rel...
663687
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
663694 DPA2500+ VV MultiR...
DPA2500+ VV MultiRange re...
663694
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
663700 DPA7000+ VV MultiR...
DPA7000+ VV MultiRange re...
663700
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
---
USE-L, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry M25...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
659383 DPA250+ LCD VV Mul...
DPA250+ LCD VV MultiRange
659383
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
659390 DPA2500+ LCD VV Mu...
DPA2500+ LCD VV MultiRang...
659390
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
659406 DPA7000+ LCD VV Mu...
DPA7000+ LCD VV MultiRang...
659406
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
688420 DPA250+ LCD VV AZ ...
DPA250+ LCD VV AZ MultiRa...
688420
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
676007 DPA2500+ LCD VV AZ...
DPA2500+ LCD VV AZ MultiR...
676007
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
710725 DPA2500+ LCD VV AZ...
DPA2500+ LCD VV AZ MultiR...
710725
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
2x floating contact NO fo...
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry M25...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
676021 DPA7000+ LCD VV AZ...
DPA7000+ LCD VV AZ MultiR...
676021
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, ...
piezo measuring element
2x 0..10 V or 0..5 V, adj...
---
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV, 19..29...
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
667104 DPA250+ LCD AA Mul...
DPA250+ LCD AA MultiRange
667104
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
667111 DPA2500+ LCD AA Mu...
DPA2500+ LCD AA MultiRang...
667111
differential pressure, vo...
Differential pressure tra...
Thermokon app, uConfig, D...
piezo measuring element
---
2x 4..20 mA, max. load 50...
---
---
---
---
-10 - +50
0
0
max. 85% rH short term co...
air or other non-flammabl...
15..35 V = SELV
max. 2,5 W (24 V =), 4,...
0
LCD 29x35 mm, RGB backlig...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
surface-mounted flat on b...
152 x 128 x 65
incl. mounting base enclo...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LA+ - Outdoor Sensor Air Quality
Thermokon
06.05.2021
FTK+ - Duct Sensor temperature/Humidity
Thermokon
06.05.2021
NOVOS 3 - Room sensor
Thermokon
06.05.2021
LS02+ - Leakage Sensor
Thermokon
06.05.2021
AKF10+ - Duct Sensor temperature
Thermokon
06.05.2021
LK+ - Duct Sensor Air Quality
Thermokon
06.05.2021
WK02+ - Condensation Sensor Temperature/Humidity
Thermokon
06.05.2021
HYGRASGARD® KFTF - Modbus - T3 - Duct humidity and temperature sensors
S+S Regeltechnik
03.05.2024
PREMASGARD® 714x - Modbus - Differential pressure transmitter and volume fl...
S+S Regeltechnik
03.05.2024
NOVOS 7 - Room operating unit
Thermokon
06.05.2021
AGS55+ - Outdoor Sensor temperature
Thermokon
06.05.2021
THERMASGARD® ALTF1 - Surface contact / tube contact temperature sensor
S+S Regeltechnik
03.05.2024
PSRSC Conduit
HellermannTyton
17.06.2024
TCE8000-W, TCE8000-I - TRICOR® Coriolis Wall Mount Version
TASI Flow
12.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表