您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
70022030 - SUS Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/22f30.prj},{NB=70-02-2030-0042-0160},{S=4.2},{L=16},{L1=13,20,25,32,38},{L2=13,16,20,25,32,38},{L3=13,20,25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
K
Width
[mm]
70-02-2030-0035-0130
3.5
13
70-02-2030-0035-0130
W3
6.86
2.09
70-02-2030-0035-0200
3.5
20
70-02-2030-0035-0200
W3
6.86
2.09
70-02-2030-0035-0250
3.5
25
70-02-2030-0035-0250
W3
6.86
2.09
70-02-2030-0035-0320
3.5
32
70-02-2030-0035-0320
W3
6.86
2.09
70-02-2030-0035-0380
3.5
38
70-02-2030-0035-0380
W4
6.86
2.09
70-02-2030-0042-0130
4.2
13
70-02-2030-0042-0130
W4
8.18
2.44
70-02-2030-0042-0160
4.2
16
70-02-2030-0042-0160
W4
8.18
2.44
70-02-2030-0042-0200
4.2
20
70-02-2030-0042-0200
W4
8.18
2.44
70-02-2030-0042-0250
4.2
25
70-02-2030-0042-0250
W4
8.18
2.44
70-02-2030-0042-0320
4.2
32
70-02-2030-0042-0320
W4
8.18
2.44
70-02-2030-0042-0380
4.2
38
70-02-2030-0042-0380
W5
8.18
2.44
70-02-2030-0048-0130
4.8
13
70-02-2030-0048-0130
W5
9.48
2.80
70-02-2030-0048-0200
4.8
20
70-02-2030-0048-0200
W5
9.48
2.80
70-02-2030-0048-0250
4.8
25
70-02-2030-0048-0250
W5
9.48
2.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20020001 - Stainless(+) Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
20020500 - Stainless(+) Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
11020004 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000001 - Steel(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
11000062 - Steel Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000401 - Steel(+)Bind P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10010103 - Brass(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020800 - Stainless(+) Pan head left Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000014 - Steel(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000103 - Steel(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000104 - Steel(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000111 - Steel(+)Hexagon upset head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
100046S2 - Steel 4-mark Hexagon upset head SP
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10010007 - Brass(+)Pan head PK
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表