您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With machined cage
Jtekt North America
Angular contact ball bearings
Single-row angular contact ball bearings
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/single_row_acbb/with_machined_cage_asmtab.prj},{NB=7016B FY},{DESIGNATION=7016BFY},{DESIGNATION2=7016B FY},{DESBASIC=7016B},{SERIES=AB},{T=32},{SD=80},{D=125},{B=22},{ROLD=1},{CR=59.8},{CO=45.7},{CU=2.40},{NG=4300},{NO=5800},{SR=2.0},{SR1=1.0},{BD=13.49},{PCD=102.50},{ALF=40},{ALF1=0},{ALF2=0},{ID=95.8},{ID1=95.80},{OD=109.20},{GD1=115.57},{GD2=116.60},{ST=4-A},{NOB=20},{VERS=1},{PPATH=with_cage_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
7900C FY
7900CFY
10
22
6
0.300
0.150
3.75
1.50
0.060
52000
69000
7000B FY
7000BFY
10
26
8
0.300
0.150
5.80
2.15
0.110
25000
33000
7000 FY
7000FY
10
26
8
0.300
0.150
6.25
2.35
0.120
34000
42000
7000C FY
7000CFY
10
26
8
0.300
0.150
6.60
2.45
0.130
47000
62000
7200B FY
7200BFY
10
30
9
0.600
0.300
5.35
2.00
0.100
22000
29000
7200 FY
7200FY
10
30
9
0.600
0.300
5.85
2.20
0.110
29000
37000
7200C FY
7200CFY
10
30
9
0.600
0.300
6.25
2.35
0.120
40000
54000
7300 FY
7300FY
10
35
11
0.600
0.300
10.6
3.75
0.300
27000
33000
7901C FY
7901CFY
12
24
6
0.300
0.150
4.00
1.70
0.070
48000
62000
7001B FY
7001BFY
12
28
8
0.300
0.150
6.20
2.50
0.130
22000
29000
7001 FY
7001FY
12
28
8
0.300
0.150
6.75
2.75
0.140
29000
37000
7001C FY
7001CFY
12
28
8
0.300
0.150
7.25
2.95
0.150
40000
54000
7201B FY
7201BFY
12
32
10
0.600
0.300
8.65
3.40
0.240
20000
27000
7201 FY
7201FY
12
32
10
0.600
0.300
9.30
3.65
0.280
27000
34000
7201C FY
7201CFY
12
32
10
0.600
0.300
9.90
3.85
0.300
38000
50000
7301 FY
7301FY
12
37
12
1.000
0.600
12.8
4.60
0.360
24000
31000
7902C FY
7902CFY
15
28
7
0.300
0.150
5.95
2.65
0.110
39000
52000
7002B FY
7002BFY
15
32
9
0.300
0.150
6.95
3.15
0.160
19000
25000
7002 FY
7002FY
15
32
9
0.300
0.150
7.65
3.45
0.180
26000
32000
7002C FY
7002CFY
15
32
9
0.300
0.150
8.25
3.70
0.190
35000
47000
7202B FY
7202BFY
15
35
11
0.600
0.300
9.30
3.95
0.260
18000
24000
7202 FY
7202FY
15
35
11
0.600
0.300
10.1
4.25
0.300
24000
29000
7202C FY
7202CFY
15
35
11
0.600
0.300
10.8
4.55
0.340
33000
43000
7302 FY
7302FY
15
42
13
1.000
0.600
15.7
6.45
0.490
20000
25000
7903C FY
7903CFY
17
30
7
0.300
0.150
6.25
2.95
0.120
36000
47000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With pressed cage
Jtekt North America
13.12.2018
NN Tapered bore
Jtekt North America
13.12.2018
MB - Stop washer - For KM locknut
HPC
17.02.2022
Modèle R1-03 - Roulement rigide à billes avec 2 joints d'étanchéité (2RS)
MICHAUD CHAILLY - Direct Transmission
30.03.2023
Single Mounting
Nachi-Fujikoshi
07.02.2019
KM - Locknut - For axial locking
HPC
17.02.2022
Single
NTN Corporation
17.10.2023
Metric series
Jtekt North America
13.12.2018
Single
NSK Rolling Bearing
07.06.2024
With machined cage
JTEKT Corporation(Koyo)
16.01.2019
BA1_010 - Angular contact ball bearings, super-precision
SKF
06.06.2024
Open type
Jtekt North America
13.12.2018
BA1_001_101 - Angular contact ball bearings, single row
SKF
06.06.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表