您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head aluminum - aluminum
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_al_al.prj},{NB=7070540120_0_0_4},{DA=4.0},{ART=7070540120},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Aluminium},{MATH=Aluminium AlMG 2,5},{F=0},{KB=0.0},{D1=4.0},{L=12.0},{FMAX=16.9},{D2=8.0},{K=1.0},{D=2.45},{P=≥ 27,0},{B=4.1},{S=845},{Z=1025},{G=0.0000},{K1=1.0},{P1=27.0},{KBV=[6.5:8.5]},{EAN=4049337090663},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15981},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7070530100
3.0
7070530100
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
10.0
14.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380900
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070530120
3.0
7070530120
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
12.0
16.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380955
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070530400
3.0
7070530400
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
4.0
8.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380696
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070530500
3.0
7070530500
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
5.0
9.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380740
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070530600
3.0
7070530600
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
6.0
10.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380801
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070530800
3.0
7070530800
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.0
8.0
12.4
6.5
0.8
1.95
≥ 27,0
3.1
400
550
4049337380856
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532100
3.2
7070532100
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
10.0
14.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090595
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532120
3.2
7070532120
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
12.0
16.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090601
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532140
3.2
7070532140
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
14.0
18.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090618
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532160
3.2
7070532160
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
16.0
20.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090625
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532600
3.2
7070532600
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
6.0
10.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090632
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070532800
3.2
7070532800
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
3.2
8.0
12.9
6.5
0.8
1.95
≥ 27,0
3.3
535
670
4049337090649
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540100
4.0
7070540100
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
10.0
14.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090656
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540120
4.0
7070540120
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
12.0
16.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090663
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540140
4.0
7070540140
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
14.0
18.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090670
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540160
4.0
7070540160
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
16.0
20.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090687
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540180
4.0
7070540180
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
18.0
22.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090694
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540200
4.0
7070540200
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
20.0
24.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090700
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540600
4.0
7070540600
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
6.0
10.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337090717
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070540800
4.0
7070540800
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.0
8.0
12.9
8.0
1.0
2.45
≥ 27,0
4.1
845
1025
4049337092179
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070548100
4.8
7070548100
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.8
10.0
15.4
9.5
1.1
2.90
≥ 27,0
4.9
1150
1420
4049337092186
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070548120
4.8
7070548120
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.8
12.0
17.4
9.5
1.1
2.90
≥ 27,0
4.9
1150
1420
4049337092193
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070548140
4.8
7070548140
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.8
14.0
19.4
9.5
1.1
2.90
≥ 27,0
4.9
1150
1420
4049337092209
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070548160
4.8
7070548160
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.8
16.0
21.4
9.5
1.1
2.90
≥ 27,0
4.9
1150
1420
4049337092216
83082000
ISO 7337
ISO 15981
3 - 5
yes
7070548180
4.8
7070548180
STANDARD blind rivet, fla...
Aluminium
Aluminium AlMG 2,5
4.8
18.0
23.4
9.5
1.1
2.90
≥ 27,0
4.9
1150
1420
4049337092223
83082000
ISO 7337
ISO 15981
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Flat round head , rivet thorn - Aluminum - Magna-Lok® Blind rivet
KVT Fastening
22.12.2023
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Standard blind rivet domed head aluminum - steel zinc plated
Goebel
11.04.2022
Extension Springs - Standard - MX
M&R Spring
18.03.2019
Standard blind rivet domed head aluminum - stainless steel A2
Goebel
11.04.2022
OPTO® Aluminium / Steel Dome Head - Multigrip Blind Rivet
Honsel-Group
03.06.2024
Standard blind rivet countersunk head aluminum - aluminum
Goebel
11.04.2022
D20.02 - Multirange blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
BN 7773 - Blind rivet nuts small countersunk head, full-hexagonal shank, op...
Bossard Catalog
20.02.2024
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
Standard blind rivet countersunk head steel zinc plated - steel zinc plated
Goebel
11.04.2022
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
ALFO® Aluminium / Aluminium Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表