您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Star expanding blind rivet flat head aluminum - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Star expanding blind rivet flat head
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/star_spreizblindniete_flachkopf/star_spreizblindniete_flachkopf_al_stahl.prj},{NB=7088481000_0_0_4.8_0},{DA=4.8},{ART=7088481000},{KTXT=STAR Spreizblindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 5},{F=0},{KB=0.0},{D1=4.8},{L=10.0},{FMAX=14.5},{D2=9.5},{K=1.3},{D=2.60},{P=≥ 27,0},{B=0.0},{S=2000},{Z=1720},{G=0.0000},{K1=1.3},{P1=27.0},{KBV=[0.5:4]},{BH=[5.1:5.3]},{EAN=4049337108726},{ZTN=83082000},{F1=7.9},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7088321000
3.2
7088321000
Star expanding blind rive...
Steel
Aluminium AIMG 5
3.2
10.0
14.0
6.0
0.8
1.90
≥ 27,0
765
700
4049337106302
83082000
ISO 7337
-
3 - 5
yes
7088321200
3.2
7088321200
Star expanding blind rive...
Steel
Aluminium AIMG 5
3.2
12.0
16.0
6.0
0.8
1.90
≥ 27,0
765
700
4049337106319
83082000
ISO 7337
-
3 - 5
yes
7088321600
3.2
7088321600
Star expanding blind rive...
Steel
Aluminium AIMG 5
3.2
16.0
20.0
6.0
0.8
1.90
≥ 27,0
765
700
4049337106326
83082000
ISO 7337
-
3 - 5
yes
7088320800
3.2
7088320800
Star expanding blind rive...
Steel
Aluminium AIMG 5
3.2
8.0
12.0
6.0
0.8
1.90
≥ 27,0
765
700
4049337106333
83082000
ISO 7337
-
3 - 5
yes
7088401000
4.0
7088401000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
10.0
14.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337106340
83082000
ISO 7337
-
3 - 5
yes
7088401200
4.0
7088401200
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
12.0
16.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337106357
83082000
ISO 7337
-
3 - 5
yes
7088401400
4.0
7088401400
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
14.0
18.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337106364
83082000
ISO 7337
-
3 - 5
yes
7088401600
4.0
7088401600
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
16.0
20.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337106371
83082000
ISO 7337
-
3 - 5
yes
7088401800
4.0
7088401800
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
18.0
22.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337106401
83082000
ISO 7337
-
3 - 5
yes
7088402000
4.0
7088402000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
20.0
24.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337103073
83082000
ISO 7337
-
3 - 5
yes
7088402500
4.0
7088402500
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
25.0
29.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337103080
83082000
ISO 7337
-
3 - 5
yes
7088403000
4.0
7088403000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.0
30.0
34.0
8.0
1.2
2.30
≥ 27,0
1260
1150
4049337108719
83082000
ISO 7337
-
3 - 5
yes
7088481000
4.8
7088481000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
10.0
14.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108726
83082000
ISO 7337
-
3 - 5
yes
7088481200
4.8
7088481200
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
12.0
16.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108733
83082000
ISO 7337
-
3 - 5
yes
7088481400
4.8
7088481400
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
14.0
18.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108740
83082000
ISO 7337
-
3 - 5
yes
7088481600
4.8
7088481600
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
16.0
20.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108788
83082000
ISO 7337
-
3 - 5
yes
7088481800
4.8
7088481800
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
18.0
22.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108801
83082000
ISO 7337
-
3 - 5
yes
7088482000
4.8
7088482000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
20.0
24.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108825
83082000
ISO 7337
-
3 - 5
yes
7088482200
4.8
7088482200
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
22.0
26.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108832
83082000
ISO 7337
-
3 - 5
yes
7088482500
4.8
7088482500
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
25.0
29.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108849
83082000
ISO 7337
-
3 - 5
yes
7088482700
4.8
7088482700
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
27.0
31.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108870
83082000
ISO 7337
-
3 - 5
yes
7088483000
4.8
7088483000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
30.0
34.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108887
83082000
ISO 7337
-
3 - 5
yes
7088483500
4.8
7088483500
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
35.0
39.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108894
83082000
ISO 7337
-
3 - 5
yes
7088484000
4.8
7088484000
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
40.0
44.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337108900
83082000
ISO 7337
-
3 - 5
yes
7088484500
4.8
7088484500
Star expanding blind rive...
Steel
Aluminium AIMG 5
4.8
45.0
49.5
9.5
1.3
2.60
≥ 27,0
2000
1720
4049337463665
83082000
ISO 7337
-
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ARCO® Aluminium / Steel Dome Head - Body Bound Blind Rivet
Honsel-Group
10.06.2024
Large clamping head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
Modèle 719720 - Blind rivet flat head - aluminium body, zinc plated steel m...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 30826 - Blind rivets Standard large head (POP® AD…ABSLF), aluminum EN AW...
Bossard Catalog
15.05.2024
ARCO® Aluminium / Steel Large Dome Head ø16,0 open end - Body Bound Blind R...
Honsel-Group
10.06.2024
Standard blind rivet domed head aluminum - steel zinc plated
Goebel
11.04.2022
BN 922 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
BN 30823 - Blind rivets Standard dome head (SNAD…BS), aluminum plain EN AW ...
Bossard Catalog
12.10.2023
BN 30820 - Blind rivets Standard large head
Bossard Catalog
12.10.2023
FERO® Stainless Steel / Stainless Steel Dome Head - Structural Blind Rivet
Honsel-Group
10.06.2024
Star peel blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Flat round head , rivet thorn - Steel - Blind Rivets
KVT Fastening
22.12.2023
Standard blind rivet domed head steel zinc plated - steel zinc plated
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表