您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NLX - Thermoplastic rubber wheels, fixed bracket type "NLX"
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nlx/sf_nlx_asmtab.prj},{NB=715601},{BR=2},{COD=715601},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=70},{DD=12},{L1=55},{COD1=714601},{COD2=715601},{COD3=716721},{L=40},{VER=1},{TG=0},{W=0.36},{DFA=8},{TG1=0, 'No', 1, 'Yes'},{PPATH=srp_sf_nlx_asmtpl.prj},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
715301
715301
CB
80
30
107
100x85
80x60
9
70
0.33
715302
715302
CB
100
30
128
100x85
80x60
9
100
0.36
715303
715303
CB
125
35
156
100x85
80x60
9
120
0.59
715304
715304
CB
150
35
182
100x85
80x60
9
140
0.76
715311
715311
CB
150
45
194
140x110
105x80
11
180
1.22
715306
715306
CB
200
50
240
140x110
105x80
11
225
1.59
715601
715601
CR
80
30
107
100x85
80x60
9
70
0.36
715602
715602
CR
100
30
128
100x85
80x60
9
100
0.37
715603
715603
CR
125
35
156
100x85
80x60
9
120
0.62
715604
715604
CR
150
35
182
100x85
80x60
9
140
0.81
715611
715611
CR
150
45
194
140x110
105x80
11
180
1.27
715606
715606
CR
200
50
240
140x110
105x80
11
225
1.62
715011
715011
CC
150
45
194
140x110
105x80
11
180
1.55
715010
715010
CC
160
50
199
140x110
105x80
11
200
1.64
715036
715036
CC
200
50
240
140x110
105x80
11
225
1.97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表