您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet GO-BULB II countersunk (120°) with grooved mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength blind rivet GO-BULB II
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_go_bulb_2/hochfeste_bliendniete_go_bulb_2_senkkopf_g_n.prj},{NB=7210040120_0_0_4.0_0},{DA=4.0},{ART=7210040120},{KTXT=GO-BULB II, Hochfeste Blindniete, Senkkopf 120° mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[5:7]},{KB=0.0},{D1=4.0},{L=12.0},{FMAX=15.0},{D2=7.8},{K=1.70},{D=2.45},{P=≥ 27.0},{BH=[4.1:4.3]},{B=0.0},{S=4100},{Z=2800},{N=400},{F=0},{EAN=4049337258247},{SKU=7210040120-72},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=27.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7210032700
3.2
7210032700
GO-BULB II, high-strength...
Steel
Steel
3.2
7.0
9.5
6.0
1.40
2.00
≥ 27.0
1200
1300
350
4049337257998
7210032700-69
83082000
-
6-8
Yes
7210032900
3.2
7210032900
GO-BULB II, high-strength...
Steel
Steel
3.2
9.0
11.5
6.0
1.40
2.00
≥ 27.0
1700
1300
350
4049337258049
7210032900-69
83082000
-
6-8
Yes
7210032110
3.2
7210032110
GO-BULB II, high-strength...
Steel
Steel
3.2
11.0
13.5
6.0
1.40
2.00
≥ 27.0
2500
1300
350
4049337258094
7210032110-69
83082000
-
6-8
Yes
7210040800
4.0
7210040800
GO-BULB II, high-strength...
Steel
Steel
4.0
8.0
11.0
7.8
1.70
2.45
≥ 27.0
2400
2800
400
4049337258148
7210040800-72
83082000
-
6-8
Yes
7210040100
4.0
7210040100
GO-BULB II, high-strength...
Steel
Steel
4.0
10.0
13.0
7.8
1.70
2.45
≥ 27.0
3500
2800
400
4049337258193
7210040100-72
83082000
-
6-8
Yes
7210040120
4.0
7210040120
GO-BULB II, high-strength...
Steel
Steel
4.0
12.0
15.0
7.8
1.70
2.45
≥ 27.0
4100
2800
400
4049337258247
7210040120-72
83082000
-
6-8
Yes
7210048900
4.8
7210048900
GO-BULB II, high-strength...
Steel
Steel
4.8
9.0
12.0
9.3
2.00
3.00
≥ 27.0
3600
3800
445
4049337258292
7210048900-72
83082000
-
6-8
Yes
7210048120
4.8
7210048120
GO-BULB II, high-strength...
Steel
Steel
4.8
12.0
15.0
9.3
2.00
3.00
≥ 27.0
4200
3800
445
4049337258346
7210048120-72
83082000
-
6-8
Yes
7210048140
4.8
7210048140
GO-BULB II, high-strength...
Steel
Steel
4.8
14.0
17.0
9.3
2.00
3.00
≥ 27.0
5600
3800
445
4049337258391
7210048140-72
83082000
-
6-8
Yes
7210060100
6.0
7210060100
GO-BULB II, high-strength...
Steel
Steel
6.0
10.0
15.0
12.0
1.95
4.00
≥ 31.0
4200
5400
700
4049337258445
7210060100-74
83082000
-
6-8
Yes
7210060130
6.0
7210060130
GO-BULB II, high-strength...
Steel
Steel
6.0
13.0
18.0
12.0
1.95
4.00
≥ 31.0
5400
5400
700
4049337258490
7210060130-74
83082000
-
6-8
Yes
7210060160
6.0
7210060160
GO-BULB II, high-strength...
Steel
Steel
6.0
16.0
21.0
12.0
1.95
4.00
≥ 31.0
5900
5400
700
4049337258544
7210060160-74
83082000
-
6-8
Yes
7210060190
6.0
7210060190
GO-BULB II, high-strength...
Steel
Steel
6.0
19.0
24.0
12.0
1.95
4.00
≥ 31.0
5900
5400
700
4049337258599
7210060190-74
83082000
-
6-8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表