您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "NL"
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73nl/srp_nl_asmtab.prj},{NB=735303},{BR=1},{COD=735303},{D=125},{WT=CR},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=20},{L1=60},{COD1=735303},{COD2=735403},{COD3=735503},{L=45},{DFA=8},{TG=0},{W=1.23},{INFO=Technical description},{VER=1},{PPATH=nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
735002
735002
100
CB
40
128
100x85
80x60
9
35
150
0.85
735003
735003
125
CB
40
156
100x85
80x60
9
37
220
1.08
735004
735004
160
CB
50
198
140x110
105x80
11
56
300
2.11
735005
735005
180
CB
50
219
140x110
105x80
11
56
300
2.22
735006
735006
200
CB
50
240
140x110
105x80
11
56
300
2.44
735302
735302
100
CR
40
128
100x85
80x60
9
35
150
0.91
735303
735303
125
CR
40
156
100x85
80x60
9
37
220
1.23
735304
735304
160
CR
50
198
140x110
105x80
11
56
300
2.32
735305
735305
180
CR
50
219
140x110
105x80
11
56
300
2.42
735306
735306
200
CR
50
240
140x110
105x80
11
56
300
2.65
735602
735602
100
CC
40
128
100x85
80x60
9
35
150
0.91
735603
735603
125
CC
40
156
100x85
80x60
9
37
220
1.23
735604
735604
160
CC
50
198
140x110
105x80
11
56
300
2.27
735605
735605
180
CC
50
219
140x110
105x80
11
56
300
2.37
735606
735606
200
CC
50
240
140x110
105x80
11
56
300
2.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表