您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
74CC - Vulkollan® transpallet rollers, steel centre, ball bearing bore
Tellurerota
Pallet truck rollers
74 - VULKOLLAN® PALLET TRUCK ROLLERS WITH STEEL CENTRE
Vulkollan® transpallet rollers, steel centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie74/74rollers/74_cc_asmtab.prj},{NB=742122},{IDNR=},{COD=742122},{D=85},{F=70},{DD=20},{L=70},{LL=47},{M=14},{SL=1000},{RR=315},{LC=700},{W=1.13},{INFO=Catalogue},{PPATH=74_cc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
742202
742202
80
70
20
70
47
14
1000
300
700
1.07
742105
742105
80
90
20
90
47
14
1200
385
900
1.38
742121
742121
85
40
20
40
47
14
575
180
400
0.72
742122
742122
85
70
20
70
47
14
1000
315
700
1.13
742123
742123
85
80
20
80
47
14
1050
360
800
1.26
742224
742224
85
80
25
80
52
15
1050
360
800
1.19
742125
742125
85
90
20
90
47
14
1200
400
900
1.41
742127
742127
85
100
20
100
47
14
1300
450
1000
1.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
74SC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing ...
Tellurerota
06.05.2024
74CC LABYRINTHS - Vulkollan® transpallet rollers, steel centre, ball bearin...
Tellurerota
06.05.2024
75CC - "TR" polyurethane transpallet rollers, steel centre, hub with ball b...
Tellurerota
06.05.2024
63CC - Vulkolan® wheels, cast iron centre, hub with ball bearing bore
Tellurerota
06.05.2024
75SC - TR polyurethane transpallet rollers, steel centre, ball bearing bore
Tellurerota
06.05.2024
79CC - "TR-Roll" polyurethane transpallet rollers, steel centre
Tellurerota
06.05.2024
77CC - "TR" polyurethane transpallet rollers, polyamide 6 centre, ball bear...
Tellurerota
06.05.2024
78CC - Injection polyurethane transpallet rollers, polyamide 6 centre, ball...
Tellurerota
06.05.2024
76CC - Polyamide 6 transpallet rollers, ball bearing bore
Tellurerota
06.05.2024
78SC - Injection polyurethane transpallet rollers, polyamide 6 centre, hub ...
Tellurerota
06.05.2024
63CC - Vulkolan® wheels, forged steel centre, hub with ball bearing bore
Tellurerota
06.05.2024
76CB - Polyamide 6 transpallet rollers, plain bore
Tellurerota
06.05.2024
76XCB - Polyamide 6 transpallet rollers, plain bore
Tellurerota
06.05.2024
79SC - "TR-Roll" polyurethane transpallet rollers steel centre
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表