您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
75CC LABYRINTHS - "TR" polyurethane transpallet rollers, steel centre, ball bearing bore, with labyrinths
Tellurerota
Pallet truck rollers
75 - TR POLYURTETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
"TR" polyurethane transpallet rollers, steel centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie75/75rollers/75_cc_labyrinths_asmtab.prj},{NB=753105},{IDNR=},{COD=753105},{D=82},{F=85},{DD=20},{L=90},{LL=47},{M=20.5},{SL=850},{RR=425},{LC=670},{LC2=450},{W=1.27},{INFO=Catalogue},{PPATH=75_cc_labyrinths_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4km/h
[daN]
LC2
Load capacity 6km/h
[daN]
W
Weight
[kg]
753101
753101
80
65
20
70
47
20.5
650
360
530
350
0.97
753102
753102
80
85
20
90
47
20.5
850
420
670
450
1.29
753103
753103
82
65
20
70
47
20.5
650
380
530
350
1.03
753104
753104
82
80
20
85
47
20.5
800
405
630
425
1.21
753105
753105
82
85
20
90
47
20.5
850
425
670
450
1.27
753106
753106
82
95
20
100
47
20.5
950
450
750
500
1.39
753107
753107
85
65
20
70
47
20.5
650
390
530
350
1.06
753108
753108
85
75
20
80
47
20.5
750
410
590
400
1.19
753223
753223
85
75
25
80
47
20.5
750
410
590
400
1.12
753109
753109
85
85
20
90
47
20.5
850
440
670
450
1.33
753110
753110
85
95
20
100
47
20.5
950
460
750
500
1.46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表