您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 766, Automation Technology - Data Transmission - female cable connector
binder
Automation Technology - Data Transmission
M12-B
Female cable connector, overmolded, PUR black, unshielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/female20cable20connector2c20overmolded2c20pur20black2c20unshielded2c20ul/m122c20series207662c20automation20technology20-20data20transmission.prj},{NB=77 4430 0000 50004-0200},{ARTNR=77 4430 0000 50004-0200},{PREVIEW=../../../_pool_/8a/cf/763_2_kd_dg_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL listed},{BEZKUZ=M12, series 766, Automation Technology - Data Transmission},{BEZ=M12-B female cable connector, Contacts: 4, unshielded, moulded cable, IP68, UL listed, PUR black, 4 x 0.34 mm², 2 m},{BER=---Automation Technology - Data Transmission},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M12-B},{SER=series 766},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
ULST1
UL style 1
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 4430 0000 50003-0200
77 4430 0000 50003-0200
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
3
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
59
90 °C
-25 °C
4.3
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50003-0500
77 4430 0000 50003-0500
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
3
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
59
90 °C
-25 °C
4.3
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50003-1000
77 4430 0000 50003-1000
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
3
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
59
90 °C
-25 °C
4.3
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
grey
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50004-0200
77 4430 0000 50004-0200
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
4
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
154
90 °C
-25 °C
4.7
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50004-0500
77 4430 0000 50004-0500
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
4
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
154
90 °C
-25 °C
4.7
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
80 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50004-1000
77 4430 0000 50004-1000
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
4
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
154
90 °C
-25 °C
4.7
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≥ 5 m
≥ 5 m
≤ 3.33 m/s
43 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
grey
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50005-0200
77 4430 0000 50005-0200
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
5
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
82
90 °C
-25 °C
5.0
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50005-0500
77 4430 0000 50005-0500
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
5
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
82
90 °C
-25 °C
5.0
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
black
CuSn (bronze)
PP9Y halogen-free
77 4430 0000 50005-1000
77 4430 0000 50005-1000
IP68
UL listed
M12, series 766, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
5
M12-B
series 766
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
82
90 °C
-25 °C
5.0
10 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
5 m/s²
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
42 x 0.10 mm
-25 °C
-50 °C
90 °C
AWM20549
PUR
Zinc die-cast nickel-plat...
PUR
grey
CuSn (bronze)
PP9Y halogen-free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M12, series 766, Automation Technology - Data Transmission - female cable c...
binder
13.05.2022
M12, series 815, Automation Technology - Data Transmission - female cable c...
binder
13.05.2022
ICS F08 M12
Comepi
08.05.2024
M12, series 763, Automation Technology - Sensors and Actuators - female cab...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female cab...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - connection...
binder
13.05.2022
M12, series 763, Automation Technology - Sensors and Actuators - female cab...
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表