您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
774-9993/216-101 to 774-9993/216-802 - CONNECTION WIRE PLUG - OPEN WIRE 5 POLE
WAGO
PG 20 - WINSTA
Series 774
Powered by
CAD模型選擇
{wago/pg20/serie774/0774-9993_0216-0101.prj},{NB=774-9993/216-402},{BESTNR=774-9993/216-402},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=1,5},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=16},{P=3},{FARBE=weiß},{BEMERKUNGEN=halogenfrei / Länge 4 m},{RGB=1,1,1,0},{L1=3882},{GEWICHT=387.469},{ECLASS71=27-44-06-04},{ECLASS81=27-44-06-04},{LINKDE=http://www.wago.com/de/p/774-9993_216-402},{LINKEN=http://www.wago.com/global/p/774-9993_216-402}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
L1
Length_1
[mm]
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
774-9993/216-101
774-9993/216-101
1,5
250
4
3
16
3
black
halogen-free / Length 1 m
882
99.879
27-44-06-04
27-44-06-04
774-9993/216-102
774-9993/216-102
1,5
250
4
3
16
3
white
halogen-free / Length 1 m
882
99.879
27-44-06-04
27-44-06-04
774-9993/216-201
774-9993/216-201
1,5
250
4
3
16
3
black
halogen-free / Length 2 m
1882
195.509
27-44-06-04
27-44-06-04
774-9993/216-202
774-9993/216-202
1,5
250
4
3
16
3
white
halogen-free / Length 2 m
1882
195.509
27-44-06-04
27-44-06-04
774-9993/216-301
774-9993/216-301
1,5
250
4
3
16
3
black
halogen-free / Length 3 m
2882
291.139
27-44-06-04
27-44-06-04
774-9993/216-302
774-9993/216-302
1,5
250
4
3
16
3
white
halogen-free / Length 3 m
2882
291.139
27-44-06-04
27-44-06-04
774-9993/216-401
774-9993/216-401
1,5
250
4
3
16
3
black
halogen-free / Length 4 m
3882
387.469
27-44-06-04
27-44-06-04
774-9993/216-402
774-9993/216-402
1,5
250
4
3
16
3
white
halogen-free / Length 4 m
3882
387.469
27-44-06-04
27-44-06-04
774-9993/216-501
774-9993/216-501
1,5
250
4
3
16
3
black
halogen-free / Length 5 m
4882
482.399
27-44-06-04
27-44-06-04
774-9993/216-502
774-9993/216-502
1,5
250
4
3
16
3
white
halogen-free / Length 5 m
4882
482.399
27-44-06-04
27-44-06-04
774-9993/216-601
774-9993/216-601
1,5
250
4
3
16
3
black
halogen-free / Length 6 m
5882
578.729
27-44-06-04
27-44-06-04
774-9993/216-602
774-9993/216-602
1,5
250
4
3
16
3
white
halogen-free / Length 6 m
5882
578.729
27-44-06-04
27-44-06-04
774-9993/216-701
774-9993/216-701
1,5
250
4
3
16
3
black
halogen-free / Length 7 m
6882
673.659
27-44-06-04
27-44-06-04
774-9993/216-702
774-9993/216-702
1,5
250
4
3
16
3
white
halogen-free / Length 7 m
6882
673.659
27-44-06-04
27-44-06-04
774-9993/216-801
774-9993/216-801
1,5
250
4
3
16
3
black
halogen-free / Length 8 m
7882
769.989
27-44-06-04
27-44-06-04
774-9993/216-802
774-9993/216-802
1,5
250
4
3
16
3
white
halogen-free / Length 8 m
7882
769.989
27-44-06-04
27-44-06-04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
774-9993/117-101 to 774-9993/117-802 - CONNECTION WIRE Socket with locking ...
WAGO
14.07.2023
774-9993/116-101 to 774-9993/116-802 - CONNECTION WIRE Socket with locking ...
WAGO
14.07.2023
774-9973/216-105 to 774-9973/216-805 - Connecting cable Plug - free end 3-p...
WAGO
14.07.2023
774-9993/107-101 to 774-9993/107-802 - CONNECTION WIRE Socket with locking ...
WAGO
14.07.2023
774-9993/217-101 to 774-9993/217-802 - Connecting cable Plug - free end 3-p...
WAGO
14.07.2023
891-8993/216-101 to 891-8993/216-802 - Connecting cable Plug - free end 3-p...
WAGO
14.07.2023
WC-305 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
771-9985/216-101 to 771-9985/216-802 - Connecting cable Socket - free end 5...
WAGO
14.07.2023
771-9993/216-101 to 771-9993/216-802 - Connection wire plug - open wire 3 p...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表