您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
APVE - Pressore a sfera e molla
GAMM
13-Pistoncino_a_molla_e_pressori
Pressore_filettato
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pressore_filettato/apve.prj},{NB=7747572},{SHA256=oEgOP7522yDAOMWgA0UTgtFGWv0QAjTXIKcw2PUzkvY=},{INAME=7747572},{NAME=7747572},{NNCUSTOM=APVE},{NTCUSTOM=Pressore a sfera e molla},{NBCUSTOM=7747572},{LINACUSTOM=7747572},{STEPFILE=7747572.stp},{PNGFILE=APVE},{DWGFILE=APVE},{CODE=7747572},{MOD=APVE/15},{D=M6},{L3=MIN},{D2=10},{D1=6},{L=15.0},{L1=9.8},{L31=1.0},{Y=3.0},{N1=11},{N2=16},{WGT=3.9},{MAT=Corpo filettato in acciaio brunito. Sfera e molla in acciaio inox.Corpo filettato, testa a cava esagonale.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D
ⁿ/ₐ
L3
[mm]
D2
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L31
[mm]
Y
[mm]
N1
preload
[N]
N2
max load
[N]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
7747562
7747562
APVE/11,5
M4
7
6
4
11.5
8.8
0.8
2.0
6
12
0.8
Corpo filettato in acciai...
7747567
7747567
APVE/13,5
M5
8
8
5
13.5
9.8
0.9
2.5
9
14
2.0
Corpo filettato in acciai...
7747572
7747572
APVE/15
M6
10
6
15.0
9.8
1.0
3.0
11
16
3.9
Corpo filettato in acciai...
7747577
7747577
APVE/17,5
M8
13
8
17.5
12.3
1.5
4.0
18
30
6.9
Corpo filettato in acciai...
7747582
7747582
APVE/23
M10
16
10
23.0
16.8
2.0
5.0
24
45
13.3
Corpo filettato in acciai...
7747587
7747587
APVE/26
M12
18
12
26.0
18.8
2.5
6.0
35
60
19.0
Corpo filettato in acciai...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表