您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
7F Series - Filter Fans
Finder
Powered by
CAD模型選擇
{finder/7f.prj},{NB=7F20812044000},{CODE=7F20812044000},{SHA256=cn/VHx8VZlodBLa0YzC8apJIIdTqWtvY7iAh7JdXtR4=},{INAME=7f20812044000},{NAME=7f20812044000},{NNCUSTOM=7F Series},{NTCUSTOM=Filter Fans},{NBCUSTOM=7F20812044000},{LINACUSTOM=7F20812044000},{STEPFILE=7F20_x_xxx_4400.stp},{PNGFILE=7F20_4400-filter-fan-black.png}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
7F0200001000
7F0200001000
Type 7F. 02 Exhaust Filte...
7F02000010000
7F02000010000
Type 7F. 02 Exhaust Filte...
7F0200002000
7F0200002000
Type 7F. 02 Exhaust Filte...
7F02000020000
7F02000020000
Type 7F. 02 Exhaust Filte...
7F0200003000
7F0200003000
Type 7F. 02 Exhaust Filte...
7F02000030000
7F02000030000
Type 7F. 02 Exhaust Filte...
7F0200004000
7F0200004000
Type 7F. 02 Exhaust Filte...
7F02000040000
7F02000040000
Type 7F. 02 Exhaust Filte...
7F2081201020
7F2081201020
Type 7F. 20 Filter Fans f...
7F20812010200
7F20812010200
Type 7F. 20 Filter Fans f...
7F2081202055
7F2081202055
Type 7F. 20 Filter Fans f...
7F20812020550
7F20812020550
Type 7F. 20 Filter Fans f...
7F2081203100
7F2081203100
Type 7F. 20 Filter Fans f...
7F20812031000
7F20812031000
Type 7F. 20 Filter Fans f...
7F2081204250
7F2081204250
Type 7F. 20 Filter Fans f...
7F20812042500
7F20812042500
Type 7F. 20 Filter Fans f...
7F2081204400
7F2081204400
Type 7F. 20 Filter Fans f...
7F20812044000
7F20812044000
Type 7F. 20 Filter Fans f...
7F2082301020
7F2082301020
Type 7F. 20 Filter Fans f...
7F20823010200
7F20823010200
Type 7F. 20 Filter Fans f...
7F2082302055
7F2082302055
Type 7F. 20 Filter Fans f...
7F20823020550
7F20823020550
Type 7F. 20 Filter Fans f...
7F2082303100
7F2082303100
Type 7F. 20 Filter Fans f...
7F20823031000
7F20823031000
Type 7F. 20 Filter Fans f...
7F2082304250
7F2082304250
Type 7F. 20 Filter Fans f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2589330000 - CD 100X60 4/6 GY
Weidmüller
22.01.2024
EFE - EMC Filter fans
nVent HOFFMAN
20.11.2023
Electrical cabinet
SIEMENS
04.05.2022
3130 - RTT air/air heat exchanger - performance category 90 W/K
Rittal
20.07.2021
066 - Tee
agru
15.09.2022
3237, 3238, 3239, 3240, 3243 - Outlet filter Standard
Rittal
20.07.2021
Fan (enclosure)
SIEMENS
04.05.2022
TS8 - Double Door - Freestanding Modular Enclosure
Rittal
17.09.2021
EFA - Exhaust filter
nVent HOFFMAN
20.11.2023
8MR64235LV25 - Fan (enclosure)
Siemens Industry
19.09.2023
7T Series - Thermostats and Thermoigrostat
Finder
27.05.2022
104.6.22.## - Push button
Pneumax
16.04.2020
3237, 3238, 3239, 3240, 3243 - Outlet filter EMC
Rittal
20.07.2021
Condenser deflector housing flange - HoKa Condenser deflector housing with ...
Funken
02.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表