您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
7L Series - Led panel light for electrical enclosures
Finder
Powered by
CAD模型選擇
{finder/7l.prj},{NB=7L4302301200},{CODE=7L4302301200},{SHA256=eSclKWINhP0OFSDFDW6RTY7FyIrI1RDxDzLF7kwhOlM=},{INAME=7l4302301200},{NAME=7l4302301200},{VAR17=},{NNCUSTOM=7L Series},{NTCUSTOM=Led panel light for electrical enclosures},{NBCUSTOM=7L4302301200},{LINACUSTOM=7L4302301200},{STEPFILE=7L.4X.0.Y.1200.stp},{PNGFILE=7L43-led-lamp-for-electrical-panel.png},{VAR15=DIN rail (top hat rail) 35 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
VAR17
EF000003
ⁿ/ₐ
VAR15
EF003825
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
7L4300240100
DIN rail (top hat rail) 3...
7L4300240100
The 7L Series LED panel l...
7L4300240200
7L4300240200
The 7L Series LED panel l...
7L4300241100
Direct mounting
7L4300241100
The 7L Series LED panel l...
7L4300241200
Direct mounting
7L4300241200
The 7L Series LED panel l...
7L4300242100
Direct mounting
7L4300242100
The 7L Series LED panel l...
7L4300242200
DIN rail (top hat rail) 3...
7L4300242200
The 7L Series LED panel l...
7L4302300100
7L4302300100
The 7L Series LED panel l...
7L4302300200
7L4302300200
The 7L Series LED panel l...
7L4302301100
DIN rail (top hat rail) 3...
7L4302301100
The 7L Series LED panel l...
7L4302301200
DIN rail (top hat rail) 3...
7L4302301200
The 7L Series LED panel l...
7L4302302100
DIN rail (top hat rail) 3...
7L4302302100
The 7L Series LED panel l...
7L4302302200
7L4302302200
The 7L Series LED panel l...
7L4600241100
7L4600241100
The 7L Series comprises a...
7L4600241200
7L4600241200
The 7L Series LED panel l...
7L4600242100
7L4600242100
The 7L Series LED panel l...
7L4600242200
7L4600242200
The 7L Series LED panel l...
7L4602301100
7L4602301100
The 7L Series LED panel l...
7L4602301200
7L4602301200
The 7L Series LED panel l...
7L4602302100
7L4602302100
The 7L Series LED panel l...
7L4602302200
7L4602302200
The 7L Series LED panel l...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MEDO 60 SQUARE DALI - Indoor LED surface ceiling luminares
SLV
12.07.2023
GARDENIA - LED lamp with wall fixing
INDA
08.03.2024
ALISSO - Lamp with upper and lower light with mirror fixing
INDA
08.03.2024
Workplace lights
Ipf Electronic
09.01.2024
WTLA - WTLA-080 lamp
ETA
11.07.2023
LED Lamp Module F Line I 476, Input Dimmable
FATH
19.03.2024
NUMINOS CL PHASE M - Indoor LED surface ceiling luminares
SLV
12.07.2023
ECX 1905,ECX 1906,ECX 1907 - Neon lamp
Comepi
14.03.2022
4 Poles
Wilo
15.04.2024
HLL - LED metallic linear light fitting for hazardous areas Zone 1, 2, 21, ...
Cooper Crouse-Hinds EU
29.08.2022
ADI - Inner doors
nVent HOFFMAN
20.11.2023
NUMINOS CL PHASE S - Indoor LED surface ceiling luminares
SLV
12.07.2023
ROSA - Lamp with mirror fixing (round mirror too)
INDA
05.04.2024
86050 - LED workplace lamp in an aluminium housing 230 Volt, dimmable
norelem
30.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表