您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-L - L型快插式螺纹接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_l.prj},{NB=8112960 NPQE-L-R12-Q10-P5---(high)},{TNR=8112960},{D1N=20.955},{D2=10.000},{D5=18.000},{H1=29.300},{H2=15.000},{H3=21.100},{L1=27.000},{SW=21.000},{VER=2},{V1=3},{V2=2},{D01=25.000},{H01=0.000},{H02=20.000},{H03=2.600},{H04=5.300},{L1N=15.000},{D02=15.000},{D03=15.500},{D04=13.000},{H05=0.000},{D05=0.000},{H06=4.200},{D06=0.000},{D07=16.800},{D08=14.000},{D09=13.000},{L01=6.500},{L02=9.800},{L03=0.000},{L04=23.500},{L05=0.000},{D10=0.000},{C1=0.000},{D11=12.000},{D12=11.160},{L06=1.900},{L07=21.200},{R1=0.300},{R2=4.000},{B01=0.000},{R3=0.000},{R4=0.000},{C2=0.000},{D14=9.300},{L08=7.900},{H07=13.000},{D15=0.000},{D16=0.000},{D17=0.000},{H08=0.000},{CNSMASSEXACT=0.04185},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
8112935 NPQE-L-M3-Q3-P10
8112935
NPQE-L-M3-Q3-P10
M3
3.000
6.200
12.700
3.000
9.700
11.300
5.500
0.00142
0.3 ±0.015
4052568462833
8112936 NPQE-L-M3-Q4-P10
8112936
NPQE-L-M3-Q4-P10
M3
4.000
8.100
14.100
3.000
11.100
16.400
8.000
0.00362
0.3 ±0.015
4052568462840
8112937 NPQE-L-M5-Q3-P10
8112937
NPQE-L-M5-Q3-P10
M5
3.000
6.200
14.600
3.500
11.100
11.300
8.000
0.00277
0.8 ±0.04
4052568462857
8112938 NPQE-L-M5-Q4-P10
8112938
NPQE-L-M5-Q4-P10
M5
4.000
8.100
14.600
3.500
11.100
16.400
8.000
0.00355
0.8 ±0.04
4052568462864
8112939 NPQE-L-M5-Q6-P10
8112939
NPQE-L-M5-Q6-P10
M5
6.000
10.700
16.300
3.500
12.800
17.100
8.000
0.00418
0.8 ±0.04
4052568462871
8112940 NPQE-L-M7-Q4-P10
8112940
NPQE-L-M7-Q4-P10
M7
4.000
8.100
16.600
6.000
10.600
16.400
10.000
0.00640
-
4052568462888
8112941 NPQE-L-M7-Q6-P10
8112941
NPQE-L-M7-Q6-P10
M7
6.000
10.700
18.300
6.000
12.300
17.100
10.000
0.00703
-
4052568462895
8112942 NPQE-L-R18-Q4-P10
8112942
NPQE-L-R18-Q4-P10
R1/8
4.000
10.500
19.000
8.000
15.000
18.800
10.000
0.00790
-
4052568462901
8112943 NPQE-L-R18-Q6-P10
8112943
NPQE-L-R18-Q6-P10
R1/8
6.000
12.500
20.000
8.000
16.000
20.100
10.000
0.00869
-
4052568462918
8112944 NPQE-L-R18-Q8-P10
8112944
NPQE-L-R18-Q8-P10
R1/8
8.000
14.000
23.400
8.000
19.400
22.500
10.000
0.00694
-
4052568462925
8112945 NPQE-L-R18-Q10-P1...
8112945
NPQE-L-R18-Q10-P10
R1/8
10.000
18.000
25.200
8.500
21.200
27.000
17.000
0.02235
-
4052568462932
8112946 NPQE-L-R18-Q12-P1...
8112946
NPQE-L-R18-Q12-P10
R1/8
12.000
20.600
26.700
8.500
22.700
28.500
17.000
0.02401
-
4052568462949
8112947 NPQE-L-R14-Q4-P10
8112947
NPQE-L-R14-Q4-P10
R1/4
4.000
10.500
21.500
11.000
15.500
18.800
14.000
0.01427
-
4052568462956
8112948 NPQE-L-R14-Q6-P10
8112948
NPQE-L-R14-Q6-P10
R1/4
6.000
12.500
22.500
11.000
16.500
20.100
14.000
0.01506
-
4052568462963
8112949 NPQE-L-R14-Q8-P10
8112949
NPQE-L-R14-Q8-P10
R1/4
8.000
14.000
23.000
11.000
17.000
22.500
14.000
0.00740
-
4052568462970
8112950 NPQE-L-R14-Q10-P1...
8112950
NPQE-L-R14-Q10-P10
R1/4
10.000
18.000
28.300
11.500
22.300
27.000
17.000
0.02625
-
4052568462987
8112951 NPQE-L-R14-Q12-P1...
8112951
NPQE-L-R14-Q12-P10
R1/4
12.000
20.600
29.800
11.500
23.800
28.500
17.000
0.03201
-
4052568462994
8112952 NPQE-L-R38-Q6-P5
8112952
NPQE-L-R38-Q6-P5
R3/8
6.000
12.500
24.000
12.000
17.600
20.100
17.000
0.02396
-
4052568463007
8112953 NPQE-L-R38-Q8-P5
8112953
NPQE-L-R38-Q8-P5
R3/8
8.000
14.000
24.500
12.000
18.100
22.500
17.000
0.02244
-
4052568463014
8112954 NPQE-L-R38-Q10-P5
8112954
NPQE-L-R38-Q10-P5
R3/8
10.000
18.000
26.300
12.000
19.900
27.000
17.000
0.02605
-
4052568463021
8112955 NPQE-L-R38-Q12-P5
8112955
NPQE-L-R38-Q12-P5
R3/8
12.000
20.600
27.800
12.000
21.400
28.500
17.000
0.02771
-
4052568463038
8112956 NPQE-L-R38-Q14-P5
8112956
NPQE-L-R38-Q14-P5
R3/8
14.000
23.500
36.200
12.500
29.800
33.400
20.000
0.04123
-
4052568463045
8112957 NPQE-L-R38-Q16-P5
8112957
NPQE-L-R38-Q16-P5
R3/8
16.000
25.000
35.700
12.500
29.300
33.500
20.000
0.04097
-
4052568463052
8112958 NPQE-L-R12-Q6-P5
8112958
NPQE-L-R12-Q6-P5
R1/2
6.000
12.500
27.000
15.000
18.800
20.100
21.000
0.04489
-
4052568463069
8112959 NPQE-L-R12-Q8-P5
8112959
NPQE-L-R12-Q8-P5
R1/2
8.000
14.000
27.500
15.000
19.300
22.500
21.000
0.03994
-
4052568463076
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表