您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-T - T形快插螺纹接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_t.prj},{NB=8113056 NPQE-T-R14-Q4-P10---(high)},{TNR=8113056},{D1N=13.157},{D2=4.000},{D5=10.500},{H1=24.000},{H2=11.000},{H3=18.000},{L1=36.000},{SW=14.000},{V1=2},{V2=2},{D01=17.000},{H01=0.000},{H02=15.900},{H03=1.600},{H04=5.500},{L1N=11.000},{D02=8.300},{D03=8.600},{D04=6.500},{H05=0.000},{D05=0.000},{H06=4.700},{D06=0.000},{D07=9.900},{D08=8.500},{D09=6.500},{L01=3.000},{L02=5.000},{L03=0.000},{L04=15.400},{L05=0.000},{D10=0.000},{C1=0.000},{D11=5.600},{D12=5.160},{D13=4.000},{L06=1.600},{L07=14.900},{R1=0.300},{R2=2.500},{B01=0.000},{R3=0.000},{R4=0.000},{C2=0.300},{D14=3.400},{H07=8.000},{D15=0.000},{B02=1.500},{CNSMASSEXACT=0.01632},{TYP=NPQE-T-R14-Q4-P10},{D1=R1/4},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113048 NPQE-T-M3-Q4-P10
8113048
NPQE-T-M3-Q4-P10
M3
4.000
8.100
15.300
3.000
12.300
30.200
8.000
0.00463
4052568463762
8113049 NPQE-T-M5-Q4-P10
8113049
NPQE-T-M5-Q4-P10
M5
4.000
8.100
15.800
3.500
12.300
30.200
8.000
0.00394
4052568463779
8113050 NPQE-T-M5-Q6-P10
8113050
NPQE-T-M5-Q6-P10
M5
6.000
10.700
17.000
3.500
13.500
33.600
8.000
0.00603
4052568463786
8113051 NPQE-T-R18-Q4-P10
8113051
NPQE-T-R18-Q4-P10
R1/8
4.000
10.500
21.500
8.000
17.500
36.000
10.000
0.00893
4052568463793
8113052 NPQE-T-R18-Q6-P10
8113052
NPQE-T-R18-Q6-P10
R1/8
6.000
12.500
22.600
8.000
18.600
40.200
10.000
0.01034
4052568463809
8113053 NPQE-T-R18-Q8-P10
8113053
NPQE-T-R18-Q8-P10
R1/8
8.000
14.000
27.100
8.000
23.100
45.400
10.000
0.01267
4052568463816
8113054 NPQE-T-R18-Q10-P1...
8113054
NPQE-T-R18-Q10-P10
R1/8
10.000
18.000
28.500
8.500
24.500
54.000
17.000
0.02664
4052568463823
8113055 NPQE-T-R18-Q12-P1...
8113055
NPQE-T-R18-Q12-P10
R1/8
12.000
20.600
29.800
8.500
25.800
58.800
17.000
0.03206
4052568463830
8113056 NPQE-T-R14-Q4-P10
8113056
NPQE-T-R14-Q4-P10
R1/4
4.000
10.500
24.000
11.000
18.000
36.000
14.000
0.01632
4052568463847
8113057 NPQE-T-R14-Q6-P10
8113057
NPQE-T-R14-Q6-P10
R1/4
6.000
12.500
25.100
11.000
19.100
40.200
14.000
0.01784
4052568463854
8113058 NPQE-T-R14-Q8-P10
8113058
NPQE-T-R14-Q8-P10
R1/4
8.000
14.000
26.700
11.000
20.700
45.400
14.000
0.01820
4052568463861
8113059 NPQE-T-R14-Q10-P1...
8113059
NPQE-T-R14-Q10-P10
R1/4
10.000
18.000
31.600
11.500
25.600
54.000
17.000
0.03034
4052568463878
8113060 NPQE-T-R14-Q12-P1...
8113060
NPQE-T-R14-Q12-P10
R1/4
12.000
20.600
32.900
11.500
26.900
58.800
17.000
0.03576
4052568463885
8113061 NPQE-T-R38-Q8-P5
8113061
NPQE-T-R38-Q8-P5
R3/8
8.000
14.000
28.200
12.000
21.800
45.400
17.000
0.02620
4052568463892
8113062 NPQE-T-R38-Q10-P5
8113062
NPQE-T-R38-Q10-P5
R3/8
10.000
18.000
29.600
12.000
23.200
54.000
17.000
0.03044
4052568463908
8113063 NPQE-T-R38-Q12-P5
8113063
NPQE-T-R38-Q12-P5
R3/8
12.000
20.600
30.900
12.000
24.500
58.800
17.000
0.03586
4052568463915
8113064 NPQE-T-R12-Q10-P5
8113064
NPQE-T-R12-Q10-P5
R1/2
10.000
18.000
32.600
15.000
24.400
54.000
21.000
0.04614
4052568463922
8113065 NPQE-T-R12-Q12-P5
8113065
NPQE-T-R12-Q12-P5
R1/2
12.000
20.600
33.900
15.000
25.700
58.800
21.000
0.05156
4052568463939
8113066 NPQE-T-R12-Q16-P5
8113066
NPQE-T-R12-Q16-P5
R1/2
16.000
25.000
40.700
15.000
32.500
69.000
21.000
0.06560
4052568463946
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表