您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Centering pin Cerazur - M10 with collar
DOCERAM
Welding Technology
Centering pins
CERAZUR
M10
Powered by
CAD模型選擇
{doceram/schweistechnik/zentrierstifte/cerazur/m10/cerazur_m10_mit_bund.prj},{NB=8228-ZK-10388},{ARTNR=8228-ZK-10388},{DESC=Zentrierstift Cerazur M10 mit Bund},{D=11.9},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=8228-ZK-10388}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Pin diameter (D)
[mm]
8228-ZK-10379
8228-ZK-10379
Zentrierstift Cerazur M10...
11.0
8228-ZK-10380
8228-ZK-10380
Zentrierstift Cerazur M10...
11.1
8228-ZK-10381
8228-ZK-10381
Zentrierstift Cerazur M10...
11.2
8228-ZK-10382
8228-ZK-10382
Zentrierstift Cerazur M10...
11.3
8228-ZK-10383
8228-ZK-10383
Zentrierstift Cerazur M10...
11.4
8228-ZK-10384
8228-ZK-10384
Zentrierstift Cerazur M10...
11.5
8228-ZK-10385
8228-ZK-10385
Zentrierstift Cerazur M10...
11.6
8228-ZK-10386
8228-ZK-10386
Zentrierstift Cerazur M10...
11.7
8228-ZK-10387
8228-ZK-10387
Zentrierstift Cerazur M10...
11.8
8228-ZK-10388
8228-ZK-10388
Zentrierstift Cerazur M10...
11.9
8228-ZK-10389
8228-ZK-10389
Zentrierstift Cerazur M10...
12.0
8228-ZK-10390
8228-ZK-10390
Zentrierstift Cerazur M10...
12.1
8228-ZK-10391
8228-ZK-10391
Zentrierstift Cerazur M10...
12.2
8228-ZK-10392
8228-ZK-10392
Zentrierstift Cerazur M10...
12.3
8228-ZK-10393
8228-ZK-10393
Zentrierstift Cerazur M10...
12.4
8228-ZK-10394
8228-ZK-10394
Zentrierstift Cerazur M10...
12.5
8228-ZK-10395
8228-ZK-10395
Zentrierstift Cerazur M10...
12.6
8228-ZK-10396
8228-ZK-10396
Zentrierstift Cerazur M10...
12.7
8228-ZK-10397
8228-ZK-10397
Zentrierstift Cerazur M10...
12.8
8228-ZK-10398
8228-ZK-10398
Zentrierstift Cerazur M10...
12.9
8228-ZK-10399
8228-ZK-10399
Zentrierstift Cerazur M10...
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Exchange electrode - M10 SW30
DOCERAM
05.04.2022
Centering pin Cerazur - M8 with collar
DOCERAM
05.04.2022
Exchange electrode watercooled - M10 SW36
DOCERAM
05.04.2022
Centering pin Cerazur - M10 long
DOCERAM
05.04.2022
Modulmaster
DOCERAM
05.04.2022
Exchange electrode - M8 SW24
DOCERAM
05.04.2022
Dowel pins / cylindrical pins - Standard
DOCERAM
12.01.2023
Exchange electrode - M12 SW30
DOCERAM
05.04.2022
Centering pin Cerazur - M12 with collar
DOCERAM
05.04.2022
Centering pin Cerazur - M6 with collar
DOCERAM
05.04.2022
Centering pin Cerazur - M10 short
DOCERAM
05.04.2022
Centering sleeves Volcera - M6
DOCERAM
05.04.2022
Centering pin Cerazur - M8 long
DOCERAM
05.04.2022
ModulMaster PRO
DOCERAM
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表