您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
85 Series - Miniature plug-in timers
Finder
Powered by
CAD模型選擇
{finder/85.prj},{NB=850300240000},{CODE=850300240000},{SHA256=CuFB5UdeDxX7A3tFSvQp0iHUWZqnR5UPbfVo6oHmt8I=},{INAME=850300240000},{NAME=850300240000},{NNCUSTOM=85 Series},{NTCUSTOM=Miniature plug-in timers},{NBCUSTOM=850300240000},{LINACUSTOM=850300240000},{STEPFILE=8503.stp},{PNGFILE=8503-miniature-plug-in-timer.png},{VAR0=Type 85.03.0.024.0000 is a Plug-in timer relay, Multi-function, 3 contacts 10A, seven time scales from 0.05 s to 100 h, non-polarized AC/DC power supply for use with Series 94 sockets with push-in or screw terminals}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR1
Etim class
ⁿ/ₐ
850200120000
850200120000
Type 85. 02 is a plug-in ...
suitable for 35 mm rail (...
850200240000
850200240000
Type 85. 02 is a plug-in ...
suitable for 35 mm rail (...
850200480000
850200480000
Type 85. 02 is a plug-in ...
suitable for 35 mm rail (...
850201250000
850201250000
Type 85. 02 is a plug-in ...
suitable for 35 mm rail (...
850282400000
850282400000
Type 85. 02 is a plug-in ...
suitable for 35 mm rail (...
850300120000
850300120000
Type 85.03 is a Plug-in t...
35 mm rail (EN 60715) mou...
850300240000
850300240000
Type 85.03 is a Plug-in t...
35 mm rail (EN 60715) mou...
850300480000
850300480000
Type 85.03 is a Plug-in t...
35 mm rail (EN 60715) mou...
850301250000
850301250000
Type 85.03 is a Plug-in t...
35 mm rail (EN 60715) mou...
850382400000
850382400000
Type 85.03 is a Plug-in t...
35 mm rail (EN 60715) mou...
850400120000
850400120000
Type 85.04 is a Plug-in t...
35 mm rail (EN 60715) mou...
850400240000
850400240000
Type 85.04 is a Plug-in t...
35 mm rail (EN 60715) mou...
850400480000
850400480000
Type 85.04 is a Plug-in t...
35 mm rail (EN 60715) mou...
850401250000
850401250000
Type 85.04 is a Plug-in t...
35 mm rail (EN 60715) mou...
850482400000
850482400000
Type 85.04 is a Plug-in t...
35 mm rail (EN 60715) mou...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表