您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Mechanical Products
Created: 28.2.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mechanical Products
MP Series 87 - Hi Amp Circuit Breaker Rated to 300 Amps
Mechanical Products
87 Series
Powered by
CAD模型選擇
{mechanicalproducts/87_series/87_series.prj},{NB=875-P2-250-X},{AR2=250.0},{MOD=87},{MODVIS=87 = Series Circuit Protector},{VP=5},{VPVIS=5 = Type III Manual Reset},{MO=P},{MOVIS=P = Panel Mount},{T=2},{TVIS=2 = 3/8\"-16 Stud},{AR=250},{ARVIS=250 = 250},{HN=Contact Factory for Terminal and Mounting hardware},{SD1=MP Series 87},{SD2=Switchable High Amp Circuit Breaker},{SD3=Series 87},{ATCI=atc_s87.png},{TCI=tci_s87.png},{OTTI=ott_s87.png},{MHI=mh_s87.png},{SER=Series 53},{VO=48 VDC},{CB=Must hold 100% at 25°C/77°F, Must trip at 135% within 1 hour},{SCI=5,000A @ 14VDC, 3,000A @ 28VDC, 1,500A @ 48VDC Per SAE J553, ABYC-E11, UL1077, CE},{AA=UL1077},{IP=SAE J1171},{IS=ABYC-E11, SAE J553, CE},{INGP=IP66},{VIB=10g},{SHK=100g}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MODVIS
Series Number
ⁿ/ₐ
VPVIS
Vehicle Protection
ⁿ/ₐ
MOVIS
Mounting Options/Configurations
ⁿ/ₐ
TVIS
Terminal Options
ⁿ/ₐ
ARVIS
Ampere Rating
[A]
HN
Hardware Note
ⁿ/ₐ
GENNOTE
General Note
ⁿ/ₐ
875-P1-025-X
875-P1-025-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
025 = 25
Contact Factory for Termi...
Specifications subject to...
875-P1-030-X
875-P1-030-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
030 = 30
Contact Factory for Termi...
Specifications subject to...
875-P1-035-X
875-P1-035-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
035 = 35
Contact Factory for Termi...
Specifications subject to...
875-P1-040-X
875-P1-040-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
040 = 40
Contact Factory for Termi...
Specifications subject to...
875-P1-050-X
875-P1-050-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
050 = 50
Contact Factory for Termi...
Specifications subject to...
875-P1-060-X
875-P1-060-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
060 = 60
Contact Factory for Termi...
Specifications subject to...
875-P1-070-X
875-P1-070-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
070 = 70
Contact Factory for Termi...
Specifications subject to...
875-P1-080-X
875-P1-080-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
080 = 80
Contact Factory for Termi...
Specifications subject to...
875-P1-090-X
875-P1-090-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
090 = 90
Contact Factory for Termi...
Specifications subject to...
875-P1-100-X
875-P1-100-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
100 = 100
Contact Factory for Termi...
Specifications subject to...
875-P1-110-X
875-P1-110-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
110 = 110
Contact Factory for Termi...
Specifications subject to...
875-P1-120-X
875-P1-120-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
120 = 120
Contact Factory for Termi...
Specifications subject to...
875-P1-135-X
875-P1-135-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
135 = 135
Contact Factory for Termi...
Specifications subject to...
875-P1-150-X
875-P1-150-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
150 = 150
Contact Factory for Termi...
Specifications subject to...
875-P1-175-X
875-P1-175-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
175 = 175
Contact Factory for Termi...
Specifications subject to...
875-P1-200-X
875-P1-200-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
1 = 5/16"-18 Stud
200 = 200
Contact Factory for Termi...
Specifications subject to...
875-P2-025-X
875-P2-025-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
025 = 25
Contact Factory for Termi...
Specifications subject to...
875-P2-030-X
875-P2-030-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
030 = 30
Contact Factory for Termi...
Specifications subject to...
875-P2-035-X
875-P2-035-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
035 = 35
Contact Factory for Termi...
Specifications subject to...
875-P2-040-X
875-P2-040-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
040 = 40
Contact Factory for Termi...
Specifications subject to...
875-P2-050-X
875-P2-050-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
050 = 50
Contact Factory for Termi...
Specifications subject to...
875-P2-060-X
875-P2-060-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
060 = 60
Contact Factory for Termi...
Specifications subject to...
875-P2-070-X
875-P2-070-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
070 = 70
Contact Factory for Termi...
Specifications subject to...
875-P2-080-X
875-P2-080-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
080 = 80
Contact Factory for Termi...
Specifications subject to...
875-P2-090-X
875-P2-090-X
87 = Series Circuit Prote...
5 = Type III Manual Reset
P = Panel Mount
2 = 3/8"-16 Stud
090 = 90
Contact Factory for Termi...
Specifications subject to...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MP Series 17 - Hi Amp Circuit Breaker Rated to 300 Amps
Mechanical Products
03.01.2024
MP Series 53 - Branch Disconnect / Circuit Breaker
Mechanical Products
03.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表