您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
90136
Molex
PCB Headers
2.54mm
C-Grid III
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid_3/90136.prj},{NB=901362125},{SHA256=joLnqAVfgCWA+KAWH6W8xzknEtN84FkTM2si67lH6fg=},{INAME=07421__901362125},{PN=901362125},{DESC=C-Grid III Header, Single Row, Right-Angle, Shrouded, 25 Circuits, 4µm Tin/Lead (Sn) over Nickel (Ni)},{CIRCUITS=25},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
901361102
901361102
C-Grid III Header, Single...
2
3.0
Tin
1
Vertical
Through Hole
901361103
901361103
C-Grid III Header, Single...
3
3.0
Tin
1
Vertical
Through Hole
901361104
901361104
C-Grid III Header, Single...
4
3.0
Tin
1
Vertical
Through Hole
901361105
901361105
C-Grid III Header, Single...
5
3.0
Tin
1
Vertical
Through Hole
901361106
901361106
C-Grid III Header, Single...
6
3.0
Tin
1
Vertical
Through Hole
901361107
901361107
C-Grid III Header, Single...
7
3.0
Tin
1
Vertical
Through Hole
901361108
901361108
C-Grid III Header, Single...
8
3.0
Tin
1
Vertical
Through Hole
901361109
901361109
C-Grid III Header, Single...
9
3.0
Tin
1
Vertical
Through Hole
901361110
901361110
C-Grid III Header, Single...
10
3.0
Tin
1
Vertical
Through Hole
901361112
901361112
C-Grid III Header, Single...
12
3.0
Tin
1
Vertical
Through Hole
901361114
901361114
C-Grid III Header, Single...
14
3.0
Tin
1
Vertical
Through Hole
901361118
901361118
C-Grid III Header, Single...
18
3.0
Tin
1
Vertical
Through Hole
901361122
901361122
2.54mm Pitch C-Grid III H...
22
3.0
Tin
1
Vertical
Through Hole
901361125
901361125
C-Grid III Header, Single...
25
3.0
Tin
1
Vertical
Through Hole
901361130
901361130
C-Grid III Header, Single...
30
3.0
Tin
1
Vertical
Through Hole
901361132
901361132
C-Grid III Header, Single...
32
3.0
Tin
1
Vertical
Through Hole
901361202
901361202
C-Grid III Header, Single...
2
3.0
Gold
1
Vertical
Through Hole
901361203
901361203
C-Grid III Header, Single...
3
3.0
Gold
1
Vertical
Through Hole
901361204
901361204
C-Grid III Header, Single...
4
3.0
Gold
1
Vertical
Through Hole
901361205
901361205
C-Grid III Header, Single...
5
3.0
Gold
1
Vertical
Through Hole
901361206
901361206
C-Grid III Header, Single...
6
3.0
Gold
1
Vertical
Through Hole
901361207
901361207
C-Grid III Header, Single...
7
3.0
Gold
1
Vertical
Through Hole
901361208
901361208
C-Grid III Header, Single...
8
3.0
Gold
1
Vertical
Through Hole
901361209
901361209
C-Grid III Header, Single...
9
3.0
Gold
1
Vertical
Through Hole
901361210
901361210
C-Grid III Header, Single...
10
3.0
Gold
1
Vertical
Through Hole
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表