您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55620 - TUBTARA® HDKX (HHUT/FEKSGUP) - Blind rivet nuts small countersunk head with underhead seal Precote 5, full-hexagonal shank, closed
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 55620 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_55620/bn_55620.prj},{NB=9038473 (00)},{BNARTNR=9038473},{BNARTNR1=9038473},{BZC=M6HDKX52 ST (HHUT/FEKSGUP)},{D1=M6},{NDM=6.000},{P=1.000},{FORM=0},{L=24.5},{S=0.7},{H=9.1},{SW1=9.0},{SW2=9.8},{R=2.2},{K=0.00},{K1=2.7-5.2},{K11=2.700},{K12=5.20},{MAT=Stahl, verzinkt},{ST=Acrylat, hellblau},{WEIGHT=6.9},{L1=0.010},{L2=0.300},{L3=4.000},{L4=8.800},{L5=20.000},{L6=21.000},{SW3=9.500},{SW4=10.300},{DX1=8.000},{DX2=8.510}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D1
Thread size
ⁿ/ₐ
L
[mm]
S
[mm]
H
Hole +0.1
[mm]
SW1
[mm]
SW2
[mm]
R
±0.05
[mm]
K1
Clamping range K
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ST
Underhead seal
ⁿ/ₐ
WEIGHT
Net weight
[g]
9038470
9038470
M5HDKX27 ST (HHUT/FEKSGUP...
M5
20.0
0.6
7.1
7.0
7.7
1.8
0.5-2.7
Steel, zinc plated
Acrylate, light blue
3.3
9038471
9038471
M5HDKX52 ST (HHUT/FEKSGUP...
M5
22.5
0.6
7.1
7.0
7.7
1.8
2.7-5.2
Steel, zinc plated
Acrylate, light blue
3.6
9038472
9038472
M6HDKX27 ST (HHUT/FEKSGUP...
M6
22.0
0.7
9.1
9.0
9.8
2.2
0.5-2.7
Steel, zinc plated
Acrylate, light blue
6.6
9038473
9038473
M6HDKX52 ST (HHUT/FEKSGUP...
M6
24.5
0.7
9.1
9.0
9.8
2.2
2.7-5.2
Steel, zinc plated
Acrylate, light blue
6.9
9038474
9038474
M8HDKX27 ST (HHUT/FEKSGUP...
M8
25.0
0.7
11.1
11.0
11.8
2.7
0.5-5.2
Steel, zinc plated
Acrylate, light blue
10.5
9038480
9038480
M8HDKX52 ST (HHUT/FEKSGUP...
M8
27.5
0.7
11.1
11.0
11.8
2.7
2.7-5.2
Steel, zinc plated
Acrylate, light blue
10.7
9038481
9038481
M10HDKX32 ST (HHUT/FEKSGU...
M10
32.0
0.7
13.1
13.0
13.8
2.8
0.8-3.2
Steel, zinc plated
Acrylate, light blue
18.9
9038482
9038482
M10HDKX57 ST (HHUT/FEKSGU...
M10
34.5
0.7
13.1
13.0
13.8
2.8
3.2-5.7
Steel, zinc plated
Acrylate, light blue
20.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表