您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SOV L 3/2 NC-NO thread-pipe silenced exhaust
Metalwork
Fittings and Accessories
Line on Line
In-line solenoid valve SOV L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_sov_l/sov_l_pt_se_asmtab.prj},{NB=9069410},{V1=1.000},{V2=3.000},{CODE=9069410},{REF=SOV L 3/2 NC Ø8-1/8},{O=8},{F=1/8},{P=6},{A=66.2},{A1=31.8},{A2=28.600},{B=63.5},{C=18.7},{D=9.1},{E=15},{E1=13.8},{I=18.7},{I1=24},{CH=14},{PPATH=pt_se/../parts/sov_l_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
F
Thread
ⁿ/ₐ
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
I
[mm]
I1
[mm]
CH
Ch
[mm]
9069408
9069408
SOV L 3/2 NC Ø6-1/8
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
14.6
20
12
906M408
906M408
SOV L 3/2 NC Ø6-1/8 M8
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
14.6
20
12
9069508
9069508
SOV L 3/2 NO Ø6-1/8
6
1/8
6
58.5
27.8
57.5
14.7
6.4
14
11.4
14.6
20
12
9069409
9069409
SOV L 3/2 NC Ø6-1/4
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
14.6
20
14
906M409
906M409
SOV L 3/2 NC Ø6-1/4 M8
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
14.6
20
14
9069509
9069509
SOV L 3/2 NO Ø6-1/4
6
1/4
8
61.5
28.8
57.5
14.7
6.4
18
11.4
14.6
20
14
9069410
9069410
SOV L 3/2 NC Ø8-1/8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
18.7
24
14
906M410
906M410
SOV L 3/2 NC Ø8-1/8 M8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
18.7
24
14
9069510
9069510
SOV L 3/2 NO Ø8-1/8
8
1/8
6
66.2
31.8
63.5
18.7
9.1
15
13.8
18.7
24
14
9069411
9069411
SOV L 3/2 NC Ø8-1/4
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
18.7
24
14
906M411
906M411
SOV L 3/2 NC Ø8-1/4 M8
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
18.7
24
14
9069511
9069511
SOV L 3/2 NO Ø8-1/4
8
1/4
8
70.6
34.2
63.5
18.7
9.1
18
13.8
18.7
24
14
9069412
9069412
SOV L 3/2 NC Ø8-3/8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
18.7
24
17
906M412
906M412
SOV L 3/2 NC Ø8-3/8 M8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
18.7
24
17
9069512
9069512
SOV L 3/2 NO Ø8-3/8
8
3/8
9
72.2
34.8
63.5
18.7
9.1
22
13.8
18.7
24
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表