您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
94 Series - Sockets for 55 and 85 series relays
Finder
Powered by
CAD模型選擇
{finder/94.prj},{NB=948420SPA},{SHA256=+Xdcz5d++ClMOrHwWOuIjLJE32pkwFjaNE641e9t4mM=},{INAME=948420spa},{NAME=948420spa},{NNCUSTOM=94 Series},{NTCUSTOM=Sockets for 55 and 85 series relays},{NBCUSTOM=948420SPA},{LINACUSTOM=948420SPA},{VAR17=},{STEPFILE=94842.stp},{PNGFILE=9484-socket-for-relay.png},{CODE=948420SPA},{VAR0=Screw terminal (Box clamp) socket for panel or 35mm rail mount. For 55 series relays, Type 55.32 and Type 55.34. For 85 series, Type 85.02 and Type 85.04.},{VAR2=948420SPA},{VAR3=NONE},{VAR4=},{VAR5=3},{VAR7=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
VAR17
EF000003
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR2
EF012278
ⁿ/ₐ
VAR3
EF000194
ⁿ/ₐ
VAR4
EF000193
ⁿ/ₐ
VAR5
EF001503
ⁿ/ₐ
VAR7
EF003882
ⁿ/ₐ
94047SMA
94047SMA
Type 94. 04 PCB socket fo...
94047SMA
Finder Spa
94047SMA
NONE
3
9404SMA
9404SMA
Type 94. 04 PCB socket fo...
9404SMA
Finder Spa
9404SMA
NONE
3
9404SPA
9404SPA
Type 94. 04 PCB socket fo...
9404SPA
Finder Spa
9404SPA
NONE
3
94547SMA
94547SMA
Screwless terminal socket...
94547SMA
Finder Spa
94547SMA
NONE
3
9454SMA
9454SMA
Screwless terminal socket...
9454SMA
Finder Spa
9454SMA
NONE
3
9454SPA
9454SPA
Screwless terminal socket...
9454SPA
Finder Spa
9454SPA
NONE
3
9474SMA
9474SMA
Screw terminal (Plate cla...
3
9482SMA
9482SMA
Screw terminal (Plate cla...
3
948420SMA
948420SMA
Screw terminal (Box clamp...
948420SMA
NONE
3
948420SPA
948420SPA
Screw terminal (Box clamp...
948420SPA
NONE
3
94842SMA
94842SMA
Screw terminal (Box clamp...
94842SMA
NONE
3
94842SPA
94842SPA
Screw terminal (Box clamp...
94842SPA
NONE
3
94843SMA
DIN rail (top hat rail) 3...
94843SMA
Screw terminal (Box clamp...
94843SPA
DIN rail (top hat rail) 3...
94843SPA
Screw terminal (Box clamp...
94943SMA
94943SMA
Screw terminal (Box clamp...
94943SMA
NONE
3
94943SPA
94943SPA
Screw terminal (Box clamp...
94943SPA
NONE
3
94P3SMA
94P3SMA
Type 94. P3 socket with P...
94P3SMA
Finder Spa
94P3SMA
NONE
3
94P3SPA
94P3SPA
Type 94. P3 socket with P...
94P3SPA
Finder Spa
94P3SPA
NONE
3
94P4SMA
94P4SMA
Type 94. P4 socket with P...
94P4SMA
Finder Spa
94P4SMA
NONE
3
94P4SPA
94P4SPA
Type 94. P4 socket with P...
94P4SPA
Finder Spa
94P4SPA
NONE
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
55 Series - Miniature General Purpose Relays
Finder
27.05.2022
LZS:PT78740 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
90 Series - Sockets and accessories for 60 series relays
Finder
27.05.2022
CM-ESx - Single Phase Monitors
ABB Low Voltage & Systems
26.03.2024
Stand-by unit
SIEMENS
04.05.2022
58 Series - Relay interface modules
Finder
27.05.2022
96 Series - Sockets for 56 series relays
Finder
27.05.2022
1247290000 - WDK 2.5/TR-DU
Weidmüller
22.01.2024
4C Series - Relay interface modules
Finder
27.05.2022
LZS:PT78730 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
Accessories
Finder
30.05.2022
99 Series - Coil indication and EMC suppression modules
Finder
27.05.2022
95 Series - Sockets for 40/41/43 series relays
Finder
27.05.2022
66 Series - Power relays
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表