您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
BNR19XE 10XE, BER19XE 10XE type (Spin shot II)
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
Ultra high speed Angular Contact Ball Bearings / Robust series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_robu_series/bnr19xe_10xe_asmtab.prj},{NB=NSK_110BER19XE},{IDNR=},{ORDER=110BER19XE},{SD=110},{D=150},{B=20},{C=25},{R=1.1},{R1=0.6},{L1=15},{L2=7.5},{CR=37.500},{COR=36.500},{AAL=44.000},{ELC=45.300},{MASS=804.000},{LO=23100},{PPATH=bnr19xe_10xe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
C
[mm]
R
min.
[mm]
R1
min.
[mm]
L1
[mm]
L2
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LO
Limiting Speeds Oil
[min]
40BNR19XE
40BNR19XE
40
62
12
17
0.6
0.3
15
7.5
11.500
7.650
7.100
19.300
106.000
64800
40BER19XE
40BER19XE
40
62
12
17
0.6
0.3
15
7.5
11.000
7.350
8.650
22.900
106.000
58900
45BNR19XE
45BNR19XE
45
68
12
17
0.6
0.3
15
7.5
12.100
8.700
8.100
20.200
128.000
58500
45BER19XE
45BER19XE
45
68
12
17
0.6
0.3
15
7.5
11.600
8.350
9.850
24.200
128.000
53100
50BNR19XE
50BNR19XE
50
72
13
17
0.6
0.3
15
7.5
12.800
9.750
9.100
20.900
129.000
54100
50BER19XE
50BER19XE
50
72
13
17
0.6
0.3
15
7.5
12.300
9.350
11.000
25.200
129.000
49200
55BNR19XE
55BNR19XE
55
80
13
18
1.0
0.6
15
7.5
14.400
11.400
10.600
22.500
182.000
48900
55BER19XE
55BER19XE
55
80
13
18
1.0
0.6
15
7.5
13.800
10.900
12.900
27.200
182.000
44500
60BNR19XE
60BNR19XE
60
85
13
18
1.0
0.6
15
7.5
14.600
12.000
11.200
23.300
196.000
45600
60BER19XE
60BER19XE
60
85
13
18
1.0
0.6
15
7.5
14.000
11.500
13.600
28.400
196.000
41400
65BNR19XE
65BNR19XE
65
90
13
18
1.0
0.6
15
7.5
15.200
13.200
12.300
24.100
209.000
42600
65BER19XE
65BER19XE
65
90
13
18
1.0
0.6
15
7.5
14.500
12.600
14.900
29.600
209.000
38800
70BNR19XE
70BNR19XE
70
100
16
21
1.0
0.6
15
7.5
21.300
18.100
17.100
26.800
328.000
38900
70BER19XE
70BER19XE
70
100
16
21
1.0
0.6
15
7.5
20.400
17.300
20.700
32.800
328.000
35300
75BNR19XE
75BNR19XE
75
105
16
21
1.0
0.6
15
7.5
21.600
19.000
18.000
27.600
348.000
36700
75BER19XE
75BER19XE
75
105
16
21
1.0
0.6
15
7.5
20.700
18.200
21.700
34.000
348.000
33400
80BNR19XE
80BNR19XE
80
110
16
21
1.0
0.6
15
7.5
22.000
19.900
18.900
28.400
366.000
34800
80BER19XE
80BER19XE
80
110
16
21
1.0
0.6
15
7.5
21.000
19.100
22.800
35.100
366.000
31600
85BNR19XE
85BNR19XE
85
120
18
23
1.1
0.6
15
7.5
29.400
26.300
24.800
30.700
506.000
32200
85BER19XE
85BER19XE
85
120
18
23
1.1
0.6
15
7.5
28.100
25.200
30.000
37.900
506.000
29300
90BNR19XE
90BNR19XE
90
125
18
23
1.1
0.6
15
7.5
31.500
29.700
28.100
31.500
532.000
30700
90BER19XE
90BER19XE
90
125
18
23
1.1
0.6
15
7.5
30.000
28.500
34.000
39.100
532.000
28000
95BNR19XE
95BNR19XE
95
130
18
23
1.1
0.6
15
7.5
35.500
34.500
32.500
33.300
589.000
29400
95BER19XE
95BER19XE
95
130
18
23
1.1
0.6
15
7.5
34.000
33.000
38.500
41.700
589.000
26700
100BNR19XE
100BNR19XE
100
140
20
25
1.1
0.6
15
7.5
38.000
35.000
33.000
34.500
739.000
27500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BNR29, BER29 type / Wide series
NSK Rolling Bearing
07.06.2024
BNR10, BER10 type
NSK Rolling Bearing
07.06.2024
BNR19, BER19 type
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
60 / 62 / 63 type
NSK Rolling Bearing
07.06.2024
70 type
NSK Rolling Bearing
07.06.2024
Open type
NSK Rolling Bearing
07.06.2024
Cylindrical bore
NSK Rolling Bearing
07.06.2024
BNR20, BER20 type / Wide series
NSK Rolling Bearing
07.06.2024
Bus Bar Connectors
TE Connectivity
11.12.2019
Bow handle 300 - Control elements
Maschinenbau Kitz
30.01.2024
FBA - 总线连接
Festo
22.08.2023
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
CXSJ - Dual Rod Cylinder/Compact Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表