您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - End Cap Without Chain
Alfa Laval
Installation Material
DIN fittings and tubes
Fit to DIN- End Cap
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/end_caps/fit_din_end_cap_asmtab.prj},{NB=9611291391},{IDNR=9611291391},{NAME=End cap},{DESC=},{SHAPE=End Cap},{STANDARD=},{SIZE=150},{A=210},{B=41.0},{C=190 x 1/4},{C1=190},{MATERIAL=1.4307 (304L)},{SEAL=None},{SURFACE=Semibright},{TH=Round type},{A2=34.000},{A3=100.000},{A4=12.000},{A5=0.000},{A6=0.0},{OD2=0.000},{ID2=0.00},{E1=6.0},{PAT1=0},{ANG1=0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{HIDE=0},{PPATH=../../iso_2037/assemblies/iso2037_end_cap_chain_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
Diameter
[mm]
B
Height
[mm]
C
Diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
SEAL
Seal disc
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
TH
Thread type
ⁿ/ₐ
9611291271
9611291271
End cap
End Cap
10
38
19.0
28 x 1/8
1.4307 (304L)
None
Semibright
Round type
9611291281
9611291281
End cap
End Cap
15
44
19.0
34 x 1/8
1.4307 (304L)
None
Semibright
Round type
9611291291
9611291291
End cap
End Cap
20
54
21.0
44 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291301
9611291301
End cap
End Cap
25
63
22.0
52 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291311
9611291311
End cap
End Cap
32
70
22.0
58 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291321
9611291321
End cap
End Cap
40
78
22.0
65 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291331
9611291331
End cap
End Cap
50
92
23.0
78 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291341
9611291341
End cap
End Cap
65
112
26.0
95 x 1/6
1.4307 (304L)
None
Semibright
Round type
9611291351
9611291351
End cap
End Cap
80
127
30.0
110 x 1/4
1.4307 (304L)
None
Semibright
Round type
9611291371
9611291371
End cap
End Cap
100
148
32.0
130 x 1/4
1.4307 (304L)
None
Semibright
Round type
9611291381
9611291381
End cap
End Cap
125
178
36.0
160 x 1/4
1.4307 (304L)
None
Semibright
Round type
9611291391
9611291391
End cap
End Cap
150
210
41.0
190 x 1/4
1.4307 (304L)
None
Semibright
Round type
9612152201
9612152201
End cap
End Cap
10
38
19.0
28 x 1/8
1.4404 (316L)
None
Semibright
Round type
9612152202
9612152202
End cap
End Cap
15
44
19.0
34 x 1/8
1.4404 (316L)
None
Semibright
Round type
9612152203
9612152203
End cap
End Cap
20
54
21.0
44 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152204
9612152204
End cap
End Cap
25
63
22.0
52 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152205
9612152205
End cap
End Cap
32
70
22.0
58 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152206
9612152206
End cap
End Cap
40
78
22.0
65 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152207
9612152207
End cap
End Cap
50
92
23.0
78 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152208
9612152208
End cap
End Cap
65
112
26.0
95 x 1/6
1.4404 (316L)
None
Semibright
Round type
9612152209
9612152209
End cap
End Cap
80
127
30.0
110 x 1/4
1.4404 (316L)
None
Semibright
Round type
9612152210
9612152210
End cap
End Cap
100
148
32.0
130 x 1/4
1.4404 (316L)
None
Semibright
Round type
9612152211
9612152211
End cap
End Cap
125
178
36.0
160 x 1/4
1.4404 (316L)
None
Semibright
Round type
9612152212
9612152212
End cap
End Cap
150
210
41.0
190 x 1/4
1.4404 (316L)
None
Semibright
Round type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表