您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Actuator DN50 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d50_asmtab.prj},{NB=9612628574},{IDNR=9612628574},{PRODUCT=LKB-2 DIN Welding ends NW50 EPDM 316L LKLA-T 085 NC},{IDNR1=9612075025},{IDNR2=9612194002},{IDNR3=9611416470},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW50},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=LKLA-T},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628284
9612628284
LKB-2 DIN Male/Weld NW50 ...
9612075118
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW50
EPDM
304
LKLA
085
indication
9612628291
9612628291
LKB-2 DIN Male/Weld NW50 ...
9612075125
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW50
EPDM
316L
LKLA
085
indication
9612628298
9612628298
LKB-2 DIN Male/Weld NW50 ...
9612075104
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW50
Q
304
LKLA
085
indication
9612628306
9612628306
LKB-2 DIN Male/Weld NW50 ...
9612075111
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW50
Q
316L
LKLA
085
indication
9612628348
9612628348
LKB-2 DIN Welding ends NW...
9612075018
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
304
LKLA
085
indication
9612628362
9612628362
LKB-2 DIN Welding ends NW...
9612075025
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
316L
LKLA
085
indication
9612628390
9612628390
LKB-2 DIN Welding ends NW...
9612075011
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW50
Q
316L
LKLA
085
indication
9612628428
9612628428
LKB-2 DIN Male/Male NW50 ...
9612075218
9611416301
9611416470
LKB-2
DIN
Male
Male
NW50
EPDM
304
LKLA
085
indication
9612628429
9612628429
LKB-2 DIN Male/Male NW50 ...
9612075225
9611416301
9611416470
LKB-2
DIN
Male
Male
NW50
EPDM
316L
LKLA
085
indication
9612628496
9612628496
LKB-2 DIN Male/Weld NW50 ...
9612075118
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW50
EPDM
304
LKLA-T
085
indication
9612628504
9612628504
LKB-2 DIN Male/Weld NW50 ...
9612075125
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW50
EPDM
316L
LKLA-T
085
indication
9612628511
9612628511
LKB-2 DIN Male/Weld NW50 ...
9612075104
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW50
Q
304
LKLA-T
085
indication
9612628518
9612628518
LKB-2 DIN Male/Weld NW50 ...
9612075111
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW50
Q
316L
LKLA-T
085
indication
9612628560
9612628560
LKB-2 DIN Welding ends NW...
9612075018
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
304
LKLA-T
085
indication
9612628574
9612628574
LKB-2 DIN Welding ends NW...
9612075025
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
316L
LKLA-T
085
indication
9612628588
9612628588
LKB-2 DIN Welding ends NW...
9612075004
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW50
Q
304
LKLA-T
085
indication
9612628603
9612628603
LKB-2 DIN Welding ends NW...
9612075011
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW50
Q
316L
LKLA-T
085
indication
9612628640
9612628640
LKB-2 DIN Male/Male NW50 ...
9612075218
9612194002
9611416470
LKB-2
DIN
Male
Male
NW50
EPDM
304
LKLA-T
085
indication
9612628641
9612628641
LKB-2 DIN Male/Male NW50 ...
9612075225
9612194002
9611416470
LKB-2
DIN
Male
Male
NW50
EPDM
316L
LKLA-T
085
indication
9612628717
9612628717
LKB-2 DIN Male/Weld NW50 ...
9612075118
9611416304
9611416470
LKB-2
DIN
Male
Weld
NW50
EPDM
304
LKLA
085
indication
9612628725
9612628725
LKB-2 DIN Welding ends NW...
9612075018
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
304
LKLA
085
indication
9612628735
9612628735
LKB-2 DIN Welding ends NW...
9612075025
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW50
EPDM
316L
LKLA
085
indication
9613403703
9613403703
VALVE LKB-2 DIN Welding e...
9612075032
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW50
FPM
304
LKLA
085
indication
9613403710
9613403710
VALVE LKB-2 DIN Welding e...
9612075039
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW50
FPM
316L
LKLA
085
indication
9613403717
9613403717
VALVE LKB-2 DIN Male/Weld...
9612075132
9611416301
9611416470
LKB-2
DIN
Male
Male
NW50
FPM
304
LKLA
085
indication
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB-2 Actuator DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN80 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN25 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN40 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN125 - Butterfly Valve
Alfa Laval
25.01.2021
Model 62229 - Satin polished eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
LKB-2 Manual DN50 - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 1 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over DN-50 - Seat Valves
Alfa Laval
27.09.2023
96134198xx - ThinkTop Basic Digital
Alfa Laval
15.05.2020
LKB-2 Manual DN65 - Butterfly Valve
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表