您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Actuator DN80 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d80_asmtab.prj},{NB=9612628590},{IDNR=9612628590},{PRODUCT=LKB-2 DIN Welding ends NW80 Q 304 LKLA-T 085 NC},{IDNR1=9612075006},{IDNR2=9612194003},{IDNR3=9611416480},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW80},{CAS6VIS=Q},{CAS7VIS=304},{CAS8VIS=LKLA-T},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628286
9612628286
LKB-2 DIN Male/Weld NW80 ...
9612075120
9611416302
9611416480
LKB-2
DIN
Male
Weld
NW80
EPDM
304
LKLA
085
indication
9612628293
9612628293
LKB-2 DIN Male/Weld NW80 ...
9612075127
9611416302
9611416480
LKB-2
DIN
Male
Weld
NW80
EPDM
316L
LKLA
085
indication
9612628301
9612628301
LKB-2 DIN Male/Weld NW80 ...
9612075106
9611416302
9611416480
LKB-2
DIN
Male
Weld
NW80
Q
304
LKLA
085
indication
9612628308
9612628308
LKB-2 DIN Male/Weld NW80 ...
9612075113
9611416302
9611416480
LKB-2
DIN
Male
Weld
NW80
Q
316L
LKLA
085
indication
9612628350
9612628350
LKB-2 DIN Welding ends NW...
9612075020
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
304
LKLA
085
indication
9612628364
9612628364
LKB-2 DIN Welding ends NW...
9612075027
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
316L
LKLA
085
indication
9612628378
9612628378
LKB-2 DIN Welding ends NW...
9612075006
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
Q
304
LKLA
085
indication
9612628392
9612628392
LKB-2 DIN Welding ends NW...
9612075013
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
Q
316L
LKLA
085
indication
9612628432
9612628432
LKB-2 DIN Male/Male NW80 ...
9612075220
9611416302
9611416480
LKB-2
DIN
Male
Male
NW80
EPDM
304
LKLA
085
indication
9612628433
9612628433
LKB-2 DIN Male/Male NW80 ...
9612075227
9611416302
9611416480
LKB-2
DIN
Male
Male
NW80
EPDM
316L
LKLA
085
indication
9612628498
9612628498
LKB-2 DIN Male/Weld NW80 ...
9612075120
9612194003
9611416480
LKB-2
DIN
Male
Weld
NW80
EPDM
304
LKLA-T
085
indication
9612628506
9612628506
LKB-2 DIN Male/Weld NW80 ...
9612075127
9612194003
9611416480
LKB-2
DIN
Male
Weld
NW80
EPDM
316L
LKLA-T
085
indication
9612628513
9612628513
LKB-2 DIN Male/Weld NW80 ...
9612075106
9612194003
9611416480
LKB-2
DIN
Male
Weld
NW80
Q
304
LKLA-T
085
indication
9612628520
9612628520
LKB-2 DIN Male/Weld NW80 ...
9612075113
9612194003
9611416480
LKB-2
DIN
Male
Weld
NW80
Q
316L
LKLA-T
085
indication
9612628562
9612628562
LKB-2 DIN Welding ends NW...
9612075020
9612194003
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
304
LKLA-T
085
indication
9612628576
9612628576
LKB-2 DIN Welding ends NW...
9612075027
9612194003
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
316L
LKLA-T
085
indication
9612628590
9612628590
LKB-2 DIN Welding ends NW...
9612075006
9612194003
9611416480
LKB-2
DIN
Welding
Welding
NW80
Q
304
LKLA-T
085
indication
9612628605
9612628605
LKB-2 DIN Welding ends NW...
9612075013
9612194003
9611416480
LKB-2
DIN
Welding
Welding
NW80
Q
316L
LKLA-T
085
indication
9612628644
9612628644
LKB-2 DIN Male/Male NW80 ...
9612075220
9612194003
9611416480
LKB-2
DIN
Male
Male
NW80
EPDM
304
LKLA-T
085
indication
9612628645
9612628645
LKB-2 DIN Male/Male NW80 ...
9612075227
9612194003
9611416480
LKB-2
DIN
Male
Male
NW80
EPDM
316L
LKLA-T
085
indication
9612628719
9612628719
LKB-2 DIN Male/Weld NW80 ...
9612075120
9611416305
9611416480
LKB-2
DIN
Male
Weld
NW80
EPDM
304
LKLA
085
indication
9612628727
9612628727
LKB-2 DIN Welding ends NW...
9612075020
9611416305
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
304
LKLA
085
indication
9612628737
9612628737
LKB-2 DIN Welding ends NW...
9612075027
9611416305
9611416480
LKB-2
DIN
Welding
Welding
NW80
EPDM
316L
LKLA
085
indication
9613403705
9613403705
LKB-2 DIN Welding ends NW...
9612075034
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
FPM
304
LKLA
085
indication
9613403712
9613403712
LKB-2 DIN Welding ends NW...
9612075041
9611416302
9611416480
LKB-2
DIN
Welding
Welding
NW80
FPM
316L
LKLA
085
indication
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表