您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
96 Series - Sockets for 56 series relays
Finder
Powered by
CAD模型選擇
{finder/96.prj},{NB=96047SMA},{SHA256=BBfQfk2JqBsQSnKUXbGj2DVrOJI7jueubB/DeqFMFA0=},{INAME=96047sma},{NAME=96047sma},{NNCUSTOM=96 Series},{NTCUSTOM=Sockets for 56 series relays},{NBCUSTOM=96047SMA},{VAR4=},{LINACUSTOM=96047SMA},{STEPFILE=9604.stp},{PNGFILE=9604-socket-for-relay.png},{VAR2=96047SMA},{CODE=96047SMA},{VAR0=Type 96.04 socket with screw (box clamp) terminals, panel or 35 mm rail (EN 60715) mounting. For use with Type 56.34 relays. Features include: Nominal rating 12 A – 250 V, Dielectric strength 2 kV AC, Protection category IP 20. Ambient temperature ° C –40… + 70},{VAR7=MIN},{VAR5=3},{VAR3=NONE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
VAR4
EF000193
ⁿ/ₐ
VAR2
EF012278
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
description
ⁿ/ₐ
VAR7
EF003882
ⁿ/ₐ
VAR5
EF001503
ⁿ/ₐ
VAR3
EF000194
ⁿ/ₐ
96027SMA
96027SMA
96027SMA
96027SMA
Type 96. 02 socket with s...
3
NONE
Finder Spa
9602SMA
9602SMA
9602SMA
9602SMA
Type 96. 02 socket with s...
3
NONE
Finder Spa
9602SPA
9602SPA
9602SPA
9602SPA
Type 96. 02 socket with s...
3
NONE
Finder Spa
96047SMA
96047SMA
96047SMA
Type 96. 04 socket with s...
3
NONE
9612SMA
9612SMA
Type 96. 12 PCB for use w...
9614SMA
9614SMA
Type 94. 14 PCB socket fo...
9672SMA
9672SMA
Screw terminal (Plate cla...
3
9674SMA
9674SMA
Screw terminal (Plate cla...
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
56 Series - Miniature Power Relays
Finder
27.05.2022
4C Series - Relay interface modules
Finder
27.05.2022
94 Series - Sockets for 55 and 85 series relays
Finder
27.05.2022
95 Series - Sockets for 40/41/43 series relays
Finder
27.05.2022
58 Series - Relay interface modules
Finder
27.05.2022
279-101 - 2-conductor through terminal block, 1.5 mm², lateral marker slots...
WAGO
16.05.2024
99 Series - Coil indication and EMC suppression modules
Finder
27.05.2022
48 Series - Relay interface modules
Finder
27.05.2022
97 Series - Sockets for 46 series relays
Finder
27.05.2022
CJA - Oxygen Configurable Copper Plates
Misumi
30.06.2021
LZS:PT78740 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
CTA - Copper Plates
Misumi
30.06.2021
55 Series - Miniature General Purpose Relays
Finder
27.05.2022
80 Series - Modular timers
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表