您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKHPF - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/lkhpf_row_asmtab.prj},{NB=9618184620},{CODE=P(2):PCE20FFSIH5HL2NLE150SYYNNADCNNNN},{IDNR=9618184620},{DESC=PUMP LKHPF-20/150 5.5kW 50HZ 230D/400-415Y CLA-HD FSS SIC/SIC FPM RA 0.8 SCREW LEGS/SHROUD},{ALSIS=5389},{CAS29=132},{W=104.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
9618184568
P(2):PCE40ESSBM5JL2NLE193...
9618184568
PUMP LKHPF-40/193 11kW 50...
5389
160
197.500
Centrifugal Pump
LKHPF
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Flange DIN 2635
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø193
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618168387
P(2):PCE45ESSBH5KL2NLE178...
9618168387
PUMP LKHPF-45/178 15kW 50...
5389
160
182.800
Centrifugal Pump
LKHPF
45
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø178
Impeller Screw
With Shroud
X
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614426060
P(2):PCE60EFSBH5NH2NLE193...
9614426060
PUMP LKHPF-60/193 30kW 50...
5389
200
296.300
Centrifugal Pump
LKHPF
60
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
40
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø193
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614409832
P(2):PCE45ESSBH5KL2NLE178...
9614409832
PUMP LKHPF-45/178 15kW 50...
5389
160
181.600
Centrifugal Pump
LKHPF
45
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø178
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614429459
P(2):PCE25NFSBH5JL2NLE173...
9614429459
PUMP LKHPF-25/173 11kW 50...
5389
160
164.800
Centrifugal Pump
LKHPF
25
NBR
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø173
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614431436
P(2):PCE25EFSBM5IL2NLE166...
9614431436
PUMP LKHPF-25/166 7.5kW 5...
5389
132
159.800
Centrifugal Pump
LKHPF
25
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Flange DIN 2635
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø166
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN80
DN65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366095
P(2):PCE20ESSIW5GL2NLE165...
9614366095
PUMP LKHPF-20/165 4kW 50H...
5389
112
71.900
Centrifugal Pump
LKHPF
20
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Welding Ends
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø165
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614404854
P(2):PCE45EFSBH6JL2NLE154...
9614404854
PUMP LKHPF-45/154 13kW 60...
5389
160
169.000
Centrifugal Pump
LKHPF
45
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
60 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø154
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618169679
P(2):PCE70EFSBH5RH2NLE280...
9618169679
PUMP LKHPF-70/280 75kW 50...
5389
250
512.900
Centrifugal Pump
LKHPF
70
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
100
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø280
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618157022
P(2):PCE25ESSBH5IL2NLE180...
9618157022
PUMP LKHPF-25/180 7.5kW 5...
5389
132
125.100
Centrifugal Pump
LKHPF
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø180
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187121
P(2):PCE40ESSBH6JL2NLE228...
9618187121
PUMP LKHPF-40/228 13kW 60...
5389
160
164.000
Centrifugal Pump
LKHPF
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
60 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø228
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618167265
P(2):PCE20EFSBM5HL2NLE161...
9618167265
PUMP LKHPF-20/161 5.5kW 5...
5389
132
130.100
Centrifugal Pump
LKHPF
20
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Flange DIN 2635
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø161
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366065
P(2):PCE45ESSBW5HL2NLE178...
9614366065
PUMP LKHPF-45/178 5.5kW 5...
5389
132
114.900
Centrifugal Pump
LKHPF
45
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Welding Ends
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø178
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618113900
P(2):PCE40EFSIH5JC2NLE235...
9618113900
PUMP LKHPF-40/235 10kW 50...
5389
160
150.100
Centrifugal Pump
LKHPF
40
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp (Heavy Duty)
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø235
Impeller Screw
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Surface finish certificat...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618188627
P(2):PCE45EFSBH5KL2NLE152...
9618188627
PUMP LKHPF-45/152 15kW 50...
5389
160
183.000
Centrifugal Pump
LKHPF
45
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø152
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618123570
P(2):PCE10ESSBH5EL2NLE136...
9618123570
PUMP LKHPF-10/136 2.2kW 5...
5389
90
51.800
Centrifugal Pump
LKHPF
10
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø136
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366085
P(2):PCE10ESSIW5EL2NLE163...
9614366085
PUMP LKHPF-10/163 2.2kW 5...
5389
90
57.100
Centrifugal Pump
LKHPF
10
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Welding Ends
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø163
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618123087
P(2):PCE60EFSIH5OH2NLE210...
9618123087
PUMP LKHPF-60/210 37kW 50...
5389
200
311.300
Centrifugal Pump
LKHPF
60
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp (Heavy Duty)
50 Hz
50
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø210
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614395381
P(2):PCE10EFSBH5GC2NLE150...
9614395381
PUMP LKHPF-10/150 3kW 50H...
5389
112
73.700
Centrifugal Pump
LKHPF
10
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø150
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618089201
P(2):PCE25FFSBH5IL2NLE168...
9618089201
PUMP LKHPF-25/168 7.5kW 5...
5389
132
126.500
Centrifugal Pump
LKHPF
25
FDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø168
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618200460
P(2):PCE60EFSBH5NH2NLE210...
9618200460
PUMP LKHPF-60/210 30kW 50...
5389
200
296.300
Centrifugal Pump
LKHPF
60
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
40
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø210
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614353291
P(2):PCE45ESSBH5KL2NLE175...
9614353291
PUMP LKHPF-45/175 15kW 50...
5389
160
181.600
Centrifugal Pump
LKHPF
45
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø175
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618188653
P(2):PCE60EFSBH5NH2NLE173...
9618188653
PUMP LKHPF-60/173 30kW 50...
5389
200
296.300
Centrifugal Pump
LKHPF
60
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
40
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø173
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187370
P(2):PCE70EFSBH5QH2NLE265...
9618187370
PUMP LKHPF-70/265 55kW 50...
5389
250
477.900
Centrifugal Pump
LKHPF
70
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
75
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø265
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614433833
P(2):PCE20EFSBH5IL2NLE165...
9614433833
PUMP LKHPF-20/165 7.5kW 5...
5389
132
111.600
Centrifugal Pump
LKHPF
20
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp (Heavy Duty)
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
40 Bar
Ø165
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表