您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 581, Miniature Connectors - male cable connector
binder
Miniature Connectors
M16 IP40
Male cable connector with cable clamp
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/male20cable20connector20with20cable20clamp/m162c20series205812c20miniature20connectors.prj},{NB=99 2009 700 04},{ARTNR=99 2009 700 04},{PREVIEW=../../../_pool_/00/74/581_1_ks_crimp_2015.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 581, Miniature Connectors},{BEZ=M16 IP40 male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, crimping (Crimp contacts must be ordered separately), IP40},{BER=Miniature Connectors},{STBAUF=male cable connector},{POLZ=4},{PRGRKU=M16 IP40},{SER=series 581},{STVER=screw},{ANSQM=see crimp contacts under accessories},{ANSQA=},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=5 A},{DGWST=≤ 5 mΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 2045 20 24
99 2045 20 24
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
24
M16 IP40
series 581
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
28.27
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 700 08
99 2061 700 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
26.42
100 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2021 20 06
99 2021 20 06
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
6 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
28.48
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 210 03
99 2005 210 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
28.33
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 702 04
99 2009 702 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
26.50
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2021 29 06
99 2021 29 06
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
6 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
28.47
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 210 04
99 2009 210 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
28.68
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2001 20 02
99 2001 20 02
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
2
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
27.58
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 702 05
99 2013 702 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
26.86
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2025 20 07
99 2025 20 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
28.74
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 210 05
99 2013 210 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
28.99
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2001 29 02
99 2001 29 02
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
2
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
27.55
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2021 702 06
99 2021 702 06
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
6 DIN
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
26.61
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2025 29 07
99 2025 29 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
28.85
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 220 03
99 2005 220 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
28.19
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 20 03
99 2005 20 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
27.80
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2025 702 07
99 2025 702 07
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
7
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
26.75
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2061 20 08
99 2061 20 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
29.08
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 220 04
99 2009 220 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
28.83
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2005 29 03
99 2005 29 03
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
3 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
27.71
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2061 702 08
99 2061 702 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
see crimp contacts under ...
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
26.75
100 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
depending on crimp contac...
99 2061 29 08
99 2061 29 08
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
8 DIN
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
29.07
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2013 220 05
99 2013 220 05
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
5
M16 IP40
series 581
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
29.40
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2009 20 04
99 2009 20 04
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
4
M16 IP40
series 581
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
28.17
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 2029 20 12
99 2029 20 12
IP40
M16, series 581, Miniatur...
M16 IP40 male cable conne...
Miniature Connectors
male cable connector
12
M16 IP40
series 581
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
28.23
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M16, series 581, Miniature Connectors - female cable connector
binder
13.05.2022
M16, series 581, Miniature Connectors - female cable connector
binder
13.05.2022
M16, series 423, Miniature Connectors - male cable connector
binder
13.05.2022
1460040000 - VG M16 EXE MS
Weidmüller
22.01.2024
M16, series 680, Miniature Connectors - male cable connector
binder
13.05.2022
M16, series 581, Miniature Connectors - male cable connector
binder
13.05.2022
M16, series 682, Miniature Connectors - male angled connector
binder
13.05.2022
M16, series 423, Miniature Connectors - female cable connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表