您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS580-0P-575V - Packaged Drive with Disconnect Means
ABB
AC Drives
ACS580
500V/600V
Powered by
CAD模型選擇
{abb/ac_drives/acs580/600/acs580_op_575v_asmtab.prj},{NB=ACS580-0P-027A-6-Architecture300},{BTC=ACS580-0P-027A-6},{TYPE=},{CBD=},{LODDEST=Architecture},{LODLEVEL=300},{PLDHP=25},{ILD=27},{PHDHP=20},{I2HD=22},{FS=R3},{PPATH=acs580_op_575v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TC
Type Code
ⁿ/ₐ
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
[HP]
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
[A]
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[HP]
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
[A]
FS
Frame Size
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS580-0P-02A7-6-Architec...
ACS580-0P-02A7-6
2
2.7
1.5
2.4
R2
725
161
321
10.0
ACS580-0P-03A9-6-Architec...
ACS580-0P-03A9-6
3
3.9
2
2.7
R2
725
161
321
10.0
ACS580-0P-06A1-6-Architec...
ACS580-0P-06A1-6
5
6.1
3
3,9
R2
725
161
321
10.0
ACS580-0P-09A0-6-Architec...
ACS580-0P-09A0-6
7.5
9
5
6.1
R2
725
161
321
10.0
ACS580-0P-011A-6-Architec...
ACS580-0P-011A-6
10
11
7.5
9
R2
725
161
321
10.0
ACS580-0P-017A-6-Architec...
ACS580-0P-017A-6
15
17
10
11
R2
725
161
321
10.0
ACS580-0P-022A-6-Architec...
ACS580-0P-022A-6
20
22
15
17
R3
885
213
336
17.7
ACS580-0P-027A-6-Architec...
ACS580-0P-027A-6
25
27
20
22
R3
885
213
336
17.7
ACS580-0P-032A-6-Architec...
ACS580-0P-032A-6
30
32
25
27
R3
885
213
336
17.7
ACS580-0P-041A-6-Architec...
ACS580-0P-041A-6
40
41
30
32
R5
1212
717
484
163.0
ACS580-0P-052A-6-Architec...
ACS580-0P-052A-6
50
52
40
41
R5
1212
717
484
163.0
ACS580-0P-062A-6-Architec...
ACS580-0P-062A-6
60
62
50
52
R5
1212
717
484
163.0
ACS580-0P-077A-6-Architec...
ACS580-0P-077A-6
75
77
60
62
R5
1212
717
484
163.0
ACS580-0P-099A-6-Architec...
ACS580-0P-099A-6
100
99
75
77
R7
1212
717
484
163.0
ACS580-0P-125A-6-Architec...
ACS580-0P-125A-6
125
125
100
99
R7
1212
717
484
163.0
ACS580-0P-144A-6-Architec...
ACS580-0P-144A-6
150
144
125
125
R8
1212
717
484
163.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表