您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62810 - Button head security tapping screw six lobe recess with pin - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62810.prj},{NB=acton_628104,2X25},{REF=628104,2X25},{MAT=Inox A2},{D=4.2},{L=25},{P=1.400},{D3=3.100},{DK=7.5},{K=2.3},{EMP=2},{R=6.652},{TXA=3.350},{C=3.550},{ALPHA=150.000},{T=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 628103,5X13
628103,5X13
3.5x13
Inox A2
3.5
13
6.6
1.7
2
Acton 628103,5X19
628103,5X19
3.5x19
Inox A2
3.5
19
6.6
1.7
2
Acton 628103,5X25
628103,5X25
3.5x25
Inox A2
3.5
25
6.6
1.7
2
Acton 628103,5X38
628103,5X38
3.5x38
Inox A2
3.5
38
6.6
1.7
2
Acton 628104,2X13
628104,2X13
4.2x13
Inox A2
4.2
13
7.5
2.3
2
Acton 628104,2X19
628104,2X19
4.2x19
Inox A2
4.2
19
7.5
2.3
2
Acton 628104,2X25
628104,2X25
4.2x25
Inox A2
4.2
25
7.5
2.3
2
Acton 628104,2X32
628104,2X32
4.2x32
Inox A2
4.2
32
7.5
2.3
2
Acton 628104,2X38
628104,2X38
4.2x38
Inox A2
4.2
38
7.5
2.3
2
Acton 628104,8X13
628104,8X13
4.8x13
Inox A2
4.8
13
9.2
3.1
2
Acton 628104,8X16
628104,8X16
4.8x16
Inox A2
4.8
16
9.2
3.1
2
Acton 628104,8X19
628104,8X19
4.8x19
Inox A2
4.8
19
9.2
3.1
2
Acton 628104,8X25
628104,8X25
4.8x25
Inox A2
4.8
25
9.2
3.1
2
Acton 628104,8X32
628104,8X32
4.8x32
Inox A2
4.8
32
9.2
3.1
2
Acton 628104,8X38
628104,8X38
4.8x38
Inox A2
4.8
38
9.2
3.1
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
Modèle 222810 - Self tapping security screw button head six lobes - recess ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Reference 39661 - REMFORM® cheese head screw cross recess pozidrive - DIN 7...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62416 - Cylindrical head sheet metal screw square type C - Inox A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
HFP - HECO-FIX-plus, countersunk head with centre drilled hole
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
Reference 62417 - Square countersunk head screw type C - Inox A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
B 7505 - Stainless steel A2, countersunk head, cross-slot pozidrive
Böllhoff
26.10.2021
Model 62810 - Button head security tapping screw six lobe recess with pin -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 64411 - Raised countersunk head tapping screw form C cross recess poz...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
20030000 - SUS410(+) Pan head Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
24.05.2024
Model 33501 - RAISED COUNTERSUNK HEAD SELF DRILLING SCREW CROSS RECESS "PHI...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表