您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62103 - Hexagon head screw full thread unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62103.prj},{NB=acton_621033/8X2},{REF=621033/8X2},{D=3/8\"},{DX=9.5250},{DXL=3/8X2},{L1=2\"},{LX=50.800},{K=7.000},{S=17.000},{PAS=16.000},{MAT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[Pouce]
DXL
[Pouce]
K
[mm]
S
[mm]
PAS
[mm]
MAT
ⁿ/ₐ
Acton 621031/4X3/4
621031/4X3/4
1/4"
1/4X3/4
5.000
11.000
20.000
0.000
Acton 621031/4X1
621031/4X1
1/4"
1/4X1
5.000
11.000
20.000
0.000
Acton 621031/4X1-1/2
621031/4X1-1/2
1/4"
1/4X1-1/2
5.000
11.000
20.000
0.000
Acton 621031/4X2
621031/4X2
1/4"
1/4X2
5.000
11.000
20.000
0.000
Acton 621031/4X2-1/2
621031/4X2-1/2
1/4"
1/4X2-1/2
5.000
11.000
20.000
0.000
Acton 621031/4X3
621031/4X3
1/4"
1/4X3
5.000
11.000
20.000
0.000
Acton 621035/16X1
621035/16X1
5/16"
5/16X1
6.000
14.000
18.000
0.000
Acton 621035/16X1-1/2
621035/16X1-1/2
5/16"
5/16X1-1/2
6.000
14.000
18.000
0.000
Acton 621035/16X2
621035/16X2
5/16"
5/16X2
6.000
14.000
18.000
0.000
Acton 621035/16X2-1/2
621035/16X2-1/2
5/16"
5/16X2-1/2
6.000
14.000
18.000
0.000
Acton 621035/16X3
621035/16X3
5/16"
5/16X3
6.000
14.000
18.000
0.000
Acton 621033/8X3/4
621033/8X3/4
3/8"
3/8X3/4
7.000
17.000
16.000
0.000
Acton 621033/8X1
621033/8X1
3/8"
3/8X1
7.000
17.000
16.000
0.000
Acton 621033/8X1-1/2
621033/8X1-1/2
3/8"
3/8X1-1/2
7.000
17.000
16.000
0.000
Acton 621033/8X2
621033/8X2
3/8"
3/8X2
7.000
17.000
16.000
0.000
Acton 621033/8X2-1/2
621033/8X2-1/2
3/8"
3/8X2-1/2
7.000
17.000
16.000
0.000
Acton 621033/8X3
621033/8X3
3/8"
3/8X3
7.000
17.000
16.000
0.000
Acton 621031/2X1-1/4
621031/2X1-1/4
1/2"
1/2X1-1/4
9.000
22.000
13.000
0.000
Acton 621031/2X1-1/2
621031/2X1-1/2
1/2"
1/2X1-1/2
9.000
22.000
13.000
0.000
Acton 621031/2X2
621031/2X2
1/2"
1/2X2
9.000
22.000
13.000
0.000
Acton 621031/2X2-1/2
621031/2X2-1/2
1/2"
1/2X2-1/2
9.000
22.000
13.000
0.000
Acton 621031/2X3
621031/2X3
1/2"
1/2X3
9.000
22.000
13.000
0.000
Acton 621031/2X3-1/2
621031/2X3-1/2
1/2"
1/2X3-1/2
9.000
22.000
13.000
0.000
Acton 621031/2X4
621031/2X4
1/2"
1/2X4
9.000
22.000
13.000
0.000
Acton 621035/8X1-1/2
621035/8X1-1/2
5/8"
5/8X1-1/2
11.000
27.000
11.000
0.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64623 - Hexagon nut UNC - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 67 - Hex head screws / bolts partially / fully threaded (UNC; ~DIN 933/9...
Bossard Catalog
31.10.2023
Reference 62228 - Hexagon socket head cap screw UNC - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64623 - Hexagon nut UNC - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 627 - Hex head screws / bolts, partially / fully threaded, with UNC thre...
Bossard Catalog
31.10.2023
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
Reference 62623 - Hexagon nut unc - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2AS - WELD NUTS DIN 929 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
Reference 62103 - Hexagon head screw full thread unc - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BS 1083 BSHCSFT V2 - Hexagon head screws
Fabory
13.02.2023
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with t...
SFS Group Schweiz AG
24.05.2024
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表