您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Ring joints- union Tee, threaded branch
ASOH
Ring joints
Powered by
CAD模型選擇
{asoh/ring_joints/ring_joints_un_te_threaded_br.prj},{NB=RT-2302},{IDNR=},{CNSORDERNO=RT-2302},{SD1=PT3/8},{D=6.35},{B=17},{SD2=PF1/4},{L1=25},{L=54},{SD1X=16.662},{SD2X=13.157},{LX=13},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
D
Diameter
[mm]
B
[mm]
L1
[mm]
L
[mm]
RT-2104
RT-2104
PT1/8
4.00
12
17
38
RT-2105
RT-2105
PT1/8
5.00
12
17
38
RT-2106
RT-2106
PT1/8
6.00
12
17
40
RT-2102
RT-2102
PT1/8
6.35
17
19
50
RT-2108
RT-2108
PT1/8
8.00
17
19
52
RT-2206
RT-2206
PT1/4
6.00
17
22
50
RT-2202
RT-2202
PT1/4
6.35
17
22
50
RT-2208
RT-2208
PT1/4
8.00
17
22
52
RT-2203
RT-2203
PT1/4
9.53
21
24
60
RT-2210
RT-2210
PT1/4
10.00
21
24
60
RT-2306
RT-2306
PT3/8
6.00
17
25
54
RT-2302
RT-2302
PT3/8
6.35
17
25
54
RT-2308
RT-2308
PT3/8
8.00
17
25
56
RT-2303
RT-2303
PT3/8
9.53
21
25
60
RT-2310
RT-2310
PT3/8
10.00
21
25
60
RT-2312
RT-2312
PT3/8
12.00
24
28
72
RT-2304
RT-2304
PT3/8
12.70
24
28
74
RT-2403
RT-2403
PT1/2
9.53
21
29
70
RT-2410
RT-2410
PT1/2
10.00
21
29
70
RT-2412
RT-2412
PT1/2
12.00
24
29
72
RT-2404
RT-2404
PT1/2
12.70
24
29
74
RT-2415
RT-2415
PT1/2
15.00
27
32
82
RT-2405
RT-2405
PT1/2
15.88
27
32
82
RT-2606
RT-2606
PT3/4
19.05
30
34
88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flare joints
ASOH
17.02.2017
Ring joints
ASOH
17.02.2017
Ring nuts
ASOH
17.02.2017
Rings
ASOH
17.02.2017
Rounded nipples
ASOH
17.02.2017
Hose nipples for water - round shape
ASOH
17.02.2017
Typ H - Standard Hypoid Gearbox
ATEK Antriebstechnik
25.10.2022
Cap nuts for hose joint
ASOH
17.02.2017
Type SLM - Worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Antriebstechnik
25.10.2022
Type VS - Bevel Gearbox
ATEK Antriebstechnik
25.10.2022
Ace joints - female screw
ASOH
17.02.2017
Typ SC - Servo worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Antriebstechnik
25.10.2022
Hose joints - open-ended
ASOH
17.02.2017
Type L - Mini Gearboxes
ATEK Antriebstechnik
25.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表