您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F2BSO -Stainless Steel Insert -Inch - Food Safe Mounted Bearing
Baldor Reliance
Dodge
Bearings
Food Safe
Two-Bolt Flange
Powered by
CAD模型選擇
{baldor/dodge/bearings/food_safe/two_bolt_flange/f2b_scfs_so_asmtab.prj},{NB=138934},{SERIES=205},{SS=7/8},{BOD=2.047200},{A=1.34},{A1=1.340000},{B=4.89},{B1=4.890000},{C=1.73},{C1=1.730000},{D=3.89},{D1=3.890000},{F=3/8},{F1=0.375000},{H=0.85},{H1=0.850000},{J=0.39},{J1=0.390000},{L=1.32},{L1=1.320000},{M=2.63},{M1=2.630000},{T=0.50},{T1=0.50000},{SSALG='7/8','15/16','1'},{PPATH=f2b_scfs_so_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
T
[Inch]
138930
204
138930
F2BSO-SCFS-008L-SHFS
1.04
1.23
4.38
1.68
3.54
3/8
0.84
0.36
1.12
2.38
0.50
138934
205
138934
F2BSO-SCFS-014-SHFS
1.28
1.34
4.89
1.73
3.89
3/8
0.85
0.39
1.32
2.63
0.50
138938
206
138938
F2BSO-SCFS-102-SHFS
1.83
1.52
5.51
1.94
4.59
3/8
0.85
0.46
1.57
3.13
0.50
138942
207
138942
F2BSO-SCFS-104-SHFS
2.53
1.71
6.18
2.10
5.12
1/2
0.92
0.54
1.84
3.50
0.50
138947
208
138947
F2BSO-SCFS-108-SHFS
3.24
1.94
6.71
2.34
5.65
1/2
0.92
0.64
2.05
3.84
0.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表