您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
25 mm
Bando
Pulley
STS Pulley
Bushing type
S8M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/bushing_type/s8m_type/s8m0250_asmtab.prj},{NB=48 S8M 0250 - 6340X24 _0},{N=48},{DP=122.23},{DO=120.86},{SHAPE=1-1BF},{MAT=Gray cast iron},{MODELNO=6340},{AP=},{SD=24},{W=34},{WA=28},{S=3},{DB=90},{R=40},{S1=6},{H=0},{MASS=2.4},{FL=0},{VER=1},{FLNO=FS129108},{PPATH=s8m_25_asmtpl.prj},{M1=0.000},{M2=0.000},{T2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
N
No.of teeth
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
SHAPE
Shape
ⁿ/ₐ
MAT
Material of pulley
ⁿ/ₐ
MODELNO
TL Bushing Model No.
ⁿ/ₐ
W
[mm]
WA
[mm]
S
[mm]
DB
[mm]
L
[mm]
S1
[mm]
H
[mm]
MASS
Mass (Rough estimate)
[kg]
FLNO
Flange No.
ⁿ/ₐ
32 S8M 0250 - 5035X19
32
81.49
80.12
1-1BF
Carbon steel
5035
34
28
3
63
35
1
0
0.83
FS8969
34 S8M 0250 - 5035X19
34
86.59
85.21
1-1BF
Carbon steel
5035
34
28
3
63
35
1
0
0.99
FS9272
36 S8M 0250 - 5035X19
36
91.67
90.30
1-1BF
Carbon steel
5035
34
28
3
63
35
1
0
1.2
FS9878
40 S8M 0250 - 6340X24
40
101.86
100.49
1-1BF
Carbon steel
6340
34
28
3
80
40
6
0
1.4
FS10887
44 S8M 0250 - 6340X24
44
112.05
110.67
1-1BF
Carbon steel
6340
34
28
3
80
40
6
0
1.9
FS120100
48 S8M 0250 - 6340X24
48
122.23
120.86
1-1BF
Gray cast iron
6340
34
28
3
90
40
6
0
2.4
FS129108
50 S8M 0250 - 6340X24
50
127.32
125.95
1-1BF
Gray cast iron
6340
34
28
3
90
40
6
0
2.7
FS136116
60 S8M 0250 - 6340X24
60
152.79
151.42
1-1BF
Gray cast iron
6340
34
28
3
90
40
6
0
4.2
FS160140
72 S8M 0250 - 6340X24
72
183.35
181.97
1-2
Gray cast iron
6340
34
0
0
100
40
6
15
6.3
-
84 S8M 0250 - 8545X28
84
213.90
212.53
1-2
Gray cast iron
8545
34
0
0
140
45
11
15
8.6
-
96 S8M 0250 - 8545X28
96
244.46
243.09
1-2
Gray cast iron
8545
34
0
0
140
45
11
15
8.6
-
120 S8M 0250 - 8545X28
120
305.58
304.21
1-2
Gray cast iron
8545
34
0
0
140
45
11
16
11.0
-
156 S8M 0250 - 8545X28
156
397.25
395.88
1-2
Gray cast iron
8545
34
0
0
140
45
11
16
15.6
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
25 mm
Bando
06.03.2023
15 mm
Bando
06.03.2023
40 mm
Bando
06.03.2023
Standard Shape A
Mitsuboshi Belting
10.03.2014
4 mm
Bando
06.03.2023
AT10-025
Bando
06.03.2023
25 mm
Bando
06.03.2023
10 mm
Bando
06.03.2023
10mm
Bando
30.01.2018
60 mm
Bando
06.03.2023
ASPFL Steel Plate Flange Units (Oval)
NTN Corporation
17.10.2023
40 mm
Bando
06.03.2023
40 mm
Bando
06.03.2023
S8M
Bando
06.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表