您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 24B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_24b_2.prj},{NB=102420025},{Z=25},{DE=319.0},{DP=304.00},{CNSORDERNO=102420025},{DM=160},{DMX=160.0},{D2=30},{A=100},{KG=39.09},{B2=72},{B1=23.6},{C=4},{R3=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102420008
8
113.0
99.55
102420008
58
25
95
2.70
72
23.6
4
38
102420009
9
125.0
111.40
102420009
70
25
95
3.79
72
23.6
4
38
102420010
10
137.0
123.29
102420010
80
25
95
5.01
72
23.6
2
38
102420011
11
149.0
135.21
102420011
90
25
100
6.62
72
23.6
4
38
102420012
12
161.0
147.22
102420012
102
25
100
8.28
72
23.6
4
38
102420013
13
173.0
159.18
102420013
114
25
100
10.13
72
23.6
4
38
102420014
14
185.0
171.22
102420014
128
25
100
12.24
72
23.6
4
38
102420015
15
197.0
183.26
102420015
132
25
100
14.08
72
23.6
4
38
102420016
16
209.0
195.30
102420016
136
30
100
15.88
72
23.6
4
38
102420017
17
221.0
207.34
102420017
136
30
100
17.80
72
23.6
4
38
102420018
18
233.0
219.42
102420018
160
30
100
21.08
72
23.6
4
38
102420019
19
245.5
231.49
102420019
160
30
100
23.26
72
23.6
4
38
102420020
20
257.5
243.57
102420020
160
30
100
25.57
72
23.6
4
38
102420021
21
270.5
255.65
102420021
160
30
100
28.01
72
23.6
4
38
102420022
22
282.5
267.73
102420022
160
30
100
30.59
72
23.6
4
38
102420023
23
294.5
279.80
102420023
160
30
100
33.29
72
23.6
4
38
102420024
24
307.0
291.88
102420024
160
30
100
36.13
72
23.6
4
38
102420025
25
319.0
304.00
102420025
160
30
100
39.09
72
23.6
4
38
102420026
26
331.0
316.08
102420026
*160
30
100
42.19
72
23.6
4
38
102420027
27
343.0
328.19
102420027
*160
30
100
45.41
72
23.6
4
38
102420028
28
355.0
340.27
102420028
*160
30
100
48.77
72
23.6
4
38
102420029
29
367.5
352.38
102420029
*160
30
100
52.26
72
23.6
4
38
102420030
30
379.5
364.50
102420030
*160
30
100
55.88
72
23.6
4
38
102420031
31
391.5
376.62
102420031
*160
40
100
59.19
72
23.6
4
38
102420032
32
403.5
388.69
102420032
*160
40
100
63.07
72
23.6
4
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表