您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 20B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_20b_1.prj},{NB=101400028},{Z=28},{DE=298.5},{DP=283.56},{CNSORDERNO=101400028},{DM=150},{DMX=150.0},{D1=30},{A=55},{KG=13.29},{B1=18.5},{C=3.5},{R3=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101400008
8
96.0
82.96
101400008
53
20
40
0.85
18.5
3.5
32
101400009
9
106.5
92.84
101400009
63
20
40
1.19
18.5
3.5
32
101400010
10
117.0
102.74
101400010
70
20
40
1.51
18.5
3.5
32
101400011
11
127.0
112.68
101400011
77
20
45
2.04
18.5
3.5
32
101400012
12
137.0
122.68
101400012
88
20
45
2.58
18.5
3.5
32
101400013
13
147.5
132.65
101400013
98
20
45
3.15
18.5
3.5
32
101400014
14
157.6
142.68
101400014
108
20
45
3.78
18.5
3.5
32
101400015
15
167.7
152.72
101400015
118
20
45
4.47
18.5
3.5
32
101400016
16
177.7
162.75
101400016
120
25
50
5.25
18.5
3.5
32
101400017
17
187.7
172.78
101400017
120
25
50
5.61
18.5
3.5
32
101400018
18
197.8
182.85
101400018
120
25
50
6.00
18.5
3.5
32
101400019
19
207.9
192.91
101400019
120
25
50
6.40
18.5
3.5
32
101400020
20
217.9
202.98
101400020
120
25
50
6.84
18.5
3.5
32
101400021
21
228.0
213.04
101400021
140
25
55
8.79
18.5
3.5
32
101400022
22
238.1
223.11
101400022
140
25
55
9.27
18.5
3.5
32
101400023
23
248.2
233.17
101400023
140
25
55
9.77
18.5
3.5
32
101400024
24
258.3
243.23
101400024
140
25
55
10.30
18.5
3.5
32
101400025
25
268.4
253.33
101400025
140
25
55
10.85
18.5
3.5
32
101400026
26
278.4
263.40
101400026
150
30
55
12.07
18.5
3.5
32
101400027
27
288.5
273.48
101400027
150
30
55
12.67
18.5
3.5
32
101400028
28
298.5
283.56
101400028
150
30
55
13.29
18.5
3.5
32
101400029
29
308.6
293.65
101400029
150
30
55
13.93
18.5
3.5
32
101400030
30
318.7
303.75
101400030
150
30
55
14.60
18.5
3.5
32
101400031
31
328.8
313.85
101400031
*150
30
55
15.28
18.5
3.5
32
101400032
32
338.9
323.91
101400032
*150
30
55
16.00
18.5
3.5
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表