您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Type ''KS'' - Sprockets wheels type ''KS''
BEA Ingranaggi
Tensioner "Resatec"
Powered by
CAD模型選擇
{bea/tensioner_resatec/type_ks_asmtab.prj},{NB=6022350152},{DESCRIPTION=KS 5/8\"x3/8\"},{CNSORDERNO=6022350152},{ISO=10B-1-2-3},{TEETH=15},{A=76},{B1=15},{B2=31.5},{B3=48.2},{C=9.1},{D=M20},{E=120},{KGS=0.70},{KGD=1.00},{KGT=1.25},{SW=30},{NDM=20},{VERS=5},{PPATH=type_ks_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
A
ØA
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
C
[mm]
D
D Thread
ⁿ/ₐ
E
[mm]
KGS
Simplex weight
[kg]
KGD
Duplex weight
[kg]
KGT
Triplex weight
[kg]
6022330151
KS 3/8"x7/32"
6022330151
06B-1-2-3
15
46
9
19.2
29.4
5.7
M10
60
0.15
0.20
0.25
6022340151
KS 1/2"x5/16"
6022340151
08B-1-2
15
61
9
22.9
0.0
7.2
M10
60
0.20
0.35
0.00
6022340152
KS 1/2"x5/16"
6022340152
08B-1-2-3
15
61
12
26.0
40.0
7.2
M12
80
0.23
0.45
0.50
6022350151
KS 5/8"x3/8"
6022350151
10B-1-2-3
15
76
12
28.6
45.2
9.1
M12
80
0.37
0.60
0.95
6022350152
KS 5/8"x3/8"
6022350152
10B-1-2-3
15
76
15
31.5
48.2
9.1
M20
120
0.70
1.00
1.25
6022360151
KS 3/4"x7/16"
6022360151
12B-1-2
15
92
12
31.5
0.0
11.5
M12
80
0.60
1.05
0.00
6022360152
KS 3/4"x7/16"
6022360152
12B-1-2-3
15
92
15
34.5
54.0
11.5
M20
120
0.90
1.35
1.50
6022380131
KS 1"x17,02
6022380131
16B-1-2-3
13
106
15
46.9
78.8
16.2
M20
120
1.30
2.10
2.90
6022400131
KS 1 1/4"x3/4"
6022400131
20B-1-2-3
13
133
15
51.5
88.0
18.5
M20
140
2.05
3.60
5.20
6022420111
KS 1 1/2"x1"
6022420111
24B-1-2-3
11
135
15
63.4
111.8
24.1
M20
160
2.40
4.25
6.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type ''TE'' - Universal tensioners type ''TE''
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Type ''TEKS'' simplex - Universal chain tensioners type ''TEKS''
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing INA - Chain-stretcher sprockets with ball...
BEA Ingranaggi
06.07.2020
22280 - Idler sprockets with ball bearing
norelem
30.05.2024
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Type ''RE'' - Rollerset type ''RE''
BEA Ingranaggi
06.07.2020
Chain stretcher sprockets with ball bearing INA
Haberkorn
21.02.2022
Type ''CRS'' - Chainrider set type ''CRS''
BEA Ingranaggi
06.07.2020
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
Simplex plate wheels 06B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表